MAX2066

PRODUCTION

50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA

Industry's Only Fully Programmable, Multistate Digital VGA

Viewing:

Part Details

  • 50MHz to 1000MHz RF Frequency Range
  • Pin-Compatible Family Includes
    • MAX2065 (Analog/Digital VGA)
    • MAX2067 (Analog VGA)
  • 20.5dB (typ) Maximum Gain
  • 0.4dB Gain Flatness Over 100MHz Bandwidth
  • 31dB Gain Range
  • Supports Four "Rapid-Fire" Preprogrammed Attenuator States
    • Quickly Access Any One of Four Customized Attenuation States Without Reprogramming the SPI Bus
    • Ideal for Fast-Attack, High-Level Blocker Protection
    • Prevents ADC Overdrive Condition
  • Excellent Linearity (Configured with Amplifier Last)
    • +42.4dBm OIP3
    • +65dBm OIP2
    • +19dBm Output 1dB Compression Point
    • -68dBc HD2
    • -88dBc HD3
  • 5.2dB Typical Noise Figure (NF)
  • Fast, 25ns Digital Switching
  • Very Low Digital VGA Amplitude Overshoot/Undershoot
  • Single +5V Supply (Optional +3.3V Operation)
  • External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode
MAX2066
50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2066: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 4
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
MAX2065 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
MAX2067 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Analog-Controlled VGA
Digital Control VGAs 4
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
MAX2059 Obsolete 1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
MAX2058 PRODUCTION 700MHz to 1200MHz High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX2066 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed