AD7626: 16-BIT, 10-MSPS SAR Converter

2011-01-24

ADI's AD7626 PulSAR® ADC achieves a new level of 16-bit data capture performance, with best-in-class 15-bit ENOB (effective number of bits) and 10-MSPS (million samples per second) throughput, which is 2.5 times faster than other SAR ADCs.

Visit the AD7626 Product Page

AD7626: 16-BIT, 10-MSPS SAR Converter

2011-01-24
ADI's AD7626 PulSAR® ADC achieves a new level of 16-bit data capture performance, with best-in-class 15-bit ENOB (effective number of bits) and 10-MSPS (million samples per second) throughput, which is 2.5 times faster than other SAR ADCs.
Visit the AD7626 Product Page
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目