LT8355-1: 60VIN/120VOUT Dual LED Controller with Exponential PWM

2022-12-12

The LT8355-1 is a multitopology DC-to-DC controller designed to drive two strings of high current LEDs with independent dual channels that support LED strings up to 120V.

This product has an external PWM dimming ratio of 20,000:1 and an exponential internal control for a smooth change in brightness over the dimming range, creating an optimal human eye perception experience.

LT8355-1: 60VIN/120VOUT Dual LED Controller with Exponential PWM

2022-12-12

The LT8355-1 is a multitopology DC-to-DC controller designed to drive two strings of high current LEDs with independent dual channels that support LED strings up to 120V.

This product has an external PWM dimming ratio of 20,000:1 and an exponential internal control for a smooth change in brightness over the dimming range, creating an optimal human eye perception experience.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目