Reduce EMI from Switching Regulators: Silent Switcher uModule Regulators

2022-02-09

The Silent Switcher® architecture minimizes EMI emissions enabling the uModule Regulators to pass CISPR22 class B and CISPR25 Class 5. The combination of Silent Switcher, wide operating frequency range and multiple operating modes minimize EMI and make it ideal for noise sensitive applications. ADI's multi output Silent Switcher uModule Regulators can be configured as Quad, dual or single output to use it for different voltage rails.

Reduce EMI from Switching Regulators: Silent Switcher uModule Regulators

2022-02-09
The Silent Switcher® architecture minimizes EMI emissions enabling the uModule Regulators to pass CISPR22 class B and CISPR25 Class 5. The combination of Silent Switcher, wide operating frequency range and multiple operating modes minimize EMI and make it ideal for noise sensitive applications. ADI's multi output Silent Switcher uModule Regulators can be configured as Quad, dual or single output to use it for different voltage rails.
Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目