LT4320 - Ideal Diode Bridge vs Schottky Diode Bridge

2017-09-18

This short video demonstrates the higher voltage- and thermal-efficiency of an LT4320 Ideal Diode Bridge Rectifier (also known as an Active Diode Bridge Rectifier) over a conventional Schottky diode bridge for a 9V DC input and 3.5A output load current. The ideal diode bridge is also shown to perform 24V AC, 1.5A rectification more efficiently and at cooler temperatures than the passive diode bridge.

LT4320 - Ideal Diode Bridge vs Schottky Diode Bridge

2017-09-18
This short video demonstrates the higher voltage- and thermal-efficiency of an LT4320 Ideal Diode Bridge Rectifier (also known as an Active Diode Bridge Rectifier) over a conventional Schottky diode bridge for a 9V DC input and 3.5A output load current. The ideal diode bridge is also shown to perform 24V AC, 1.5A rectification more efficiently and at cooler temperatures than the passive diode bridge.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目