OP27S
量产航空航天用低噪声精密运算放大器
- 产品模型
- 12
概述
|
|
OP27精密运算放大器兼有OP07的低失调电压和漂移特性与高速、低噪声特性。失调电压低至25 µV,最大漂移为0.6 µV/°C,因而该器件是精密仪器仪表应用的理想之选。极低噪声、低1/f噪声转折频率以及高增益(180万),能够使低电平信号得到精确的高增益放大。8 MHz增益带宽积和2.8 V/µs压摆率则可以在高速数据采集系统中实现出色的动态精度。
利用偏置电流消除电路,OP27可实现典型值±10nA的低输入偏置电流。
输出级具有良好的负载驱动能力。±10 V保证摆幅(600 Ω负载)和低输出失真使OP27成为音频应用的较佳选择。
电源抑制比(PSRR)和共模抑制比(CMRR)均超过120 dB。借助这些特性以及0.2 µV/月的长期漂移,电路设计人员能够获得以前只有分立式设计才能达到的性能水平。
参考资料
数据手册 3
交叉参考指南 1
辐射报告 1
高剂量率辐射报告 1
低剂量率辐射报告 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| 5962L9468003VHA | 10-Lead FlatPack | ||
| 5962R9468002V2A | 20-Lead LCC | ||
| 5962R9468002VGA | 8-Pin TO-99 | ||
| 5962R9468002VHA | 10-Lead FlatPack | ||
| 5962R9468002VPA | 8-Lead CerDIP | ||
| JM38510/13503BGA | 8-Pin TO-99 | ||
| JM38510/13503BPA | 8-Lead CerDIP | ||
| JM38510/13503SGA | 8-Pin TO-99 | ||
| JM38510/13503SPA | 8-Lead CerDIP | ||
| OP270000C | DIE | ||
| OP27AL-EMX | 10-Lead FlatPack | ||
| OP27R000C | DIE |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
7月 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002V2A | 量产 | |
| 5962R9468002VGA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
| OP270000C | 量产 | |
| OP27R000C | 量产 | |
|
10月 29, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002V2A | 量产 | |
| 5962R9468002VGA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
|
11月 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002V2A | 量产 | |
| 5962R9468002VGA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
| OP270000C | 量产 | |
| OP27R000C | 量产 | |
|
10月 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002V2A | 量产 | |
| 5962R9468002VGA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
|
11月 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503BPA | 量产 | |
| JM38510/13503SPA | ||
|
11月 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002V2A | 量产 | |
| 5962R9468002VGA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
|
11月 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962L9468003VHA | 量产 | |
| 5962R9468002V2A | 量产 | |
| 5962R9468002VGA | 量产 | |
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
|
6月 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
| 5962R9468002V2A | 量产 | |
| JM38510/13503BGA | 量产 | |
| JM38510/13503SGA | ||
|
9月 29, 2022 - 22_0195 Shipment Carrier Change for TO-99 Header Package |
||
| 5962R9468002VGA | 量产 | |
| JM38510/13503SGA | ||
|
9月 21, 2009 - 09_0188 Change of Bottom Brand from Ink to Laser for Aerospace Cerpak Packages |
||
| 5962R9468002VHA | 量产 | |
|
2月 9, 2009 - 08_0073 Change of Seal Glass Material for Cerdip & Cerpak Packages |
||
| 5962R9468002VHA | 量产 | |
| 5962R9468002VPA | 量产 | |
| JM38510/13503SPA | ||
|
12月 3, 2025 - 25_0151 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (6um Bipolar) Products |
||
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
|
4月 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
|
6月 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
|
2月 1, 2010 - 09_0196 Change In Location of Q Compliance Indicator Location for JAN/38510 Product |
||
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
|
7月 31, 2009 - 09_0106 Removal of Die Fab Code from Topside Marking of Remaining Mil-Grade Products |
||
| JM38510/13503BGA | 量产 | |
| JM38510/13503BPA | 量产 | |
|
6月 15, 2026 - 26_0043 Obsolescence Notification for Select Aerospace Products |
||
| JM38510/13503SGA | ||
| JM38510/13503SPA | ||
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
LTspice
LTspice中提供以下器件型号:
- OP27
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
最新评论
需要发起讨论吗? 没有关于 OP27S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论