电源监控器
ADI公司的电源监控IC采用片内12位模数转换器(ADC)执行测量,可针对数字电流和电压测量提供一种集成式解决方案。利用ADI的精密模拟设计技术,ADI的产品具有首屈一指的精度(<±0.8%),为竞争器件的两倍之多。这些电源监控器是业内唯一能为2至12个电源提供小于±1%的精度的监控器和序列器系列。
产品选型表
最新优势资源
视频
-
Financial Times: Powering a Transition to Mass Electrification with EV Charging Infrastructure
Signals+
- LTC3337:纳安级功耗电池健康状态监控器和精密库仑计数器
- 利用LTC2971电源系统管理(PSM)功能为核心提供54V电压
- 完成您的电子设计
- 高压电池堆栈管理
设计笔记
技术文章
-
IBIS建模——第3部分:如何通过基准测量实现质量等级为3级的IBIS模型
模拟对话
- Virtual Electronics Lab: How to Create an Oscilloscope Using Python and ADALM2000
- 以太网供电—通过数据线为以太网设备供电
- High Accuracy Energy Monitoring Solutions from Linear Technology
- I2C Primer: What is I2C? (Part 1)