AD664

NOT RECOMMENDED FOR NEW DESIGNS

Monolithic 12-Bit Quad DAC

Part Details

  • Four Complete Voltage Output DACs
  • Date Register Readbck Feature
  • "Reset to Zero" Override
  • Multiplying Operation
  • Double-Buffered Latched
  • Surface-mount (LCC, PLCC, and JLCC) and PDIP and SBDIP packages
  • MIL-STD-883 Compliant Versions Available
AD664
Monolithic 12-Bit Quad DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5724R PRODUCTION Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference
AD5724 PRODUCTION Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions