LTC9101-2A

RECOMMENDED FOR NEW DESIGNS

12/24/48-Port IEEE 802.3at PoE PSE Digital Controller

Viewing:

Overview

  • Fully Compliant IEEE 802.3at Type 1 and 2 PSE
  • Up to 48 PSE Ports
  • Industry-Standard Register Map
  • +80V/–20V Tolerant Port-Facing Pins
  • ECC-Protected eFlash and Data RAMs
  • Low Power Path Dissipation per Channel
    • 100mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
  • Continuous Per-Port Voltage and Current Monitoring
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power
  • Available in 24-Lead 4mm × 4mm (LTC91012A) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages

The LTC9101-2A/LTC9102 chipset is a (up to) 48-port power sourcing equipment (PSE) controller designed for use in IEEE 802.3at Type 1 and 2 compliant Power over Ethernet (PoE) systems. The LTC9101-2A/LTC9102 is designed to power compliant 802.3af and 802.3at PDs. The LTC9101-2A/LTC9102 chipset delivers lowest-in-industry heat dissipation using low RDS(ON) external MOSFETs and 0.1Ω sense resistance per power channel. A transformer-isolated communication protocol replaces expensive optocouplers and a complex isolated 3.3V supply, resulting in significant bill of materials (BOM) cost savings.

Advanced power management features include per-port 14‑bit current/voltage monitoring, programmable current limits, and versatile fast shutdown of preselected ports. PD detection uses a proprietary multipoint detection mechanism, ensuring excellent immunity from false PD identification. 1-event and 2-event physical classification are supported. The LTC9101-2A/LTC9102 includes an I2C serial interface operable up to 1MHz. The LTC9101-2A/LTC9102 is pin or I2C programmable to negotiate PD-delivered power up to 25.5W.

APPLICATIONS

  • PoE PSE Switches/Routers and Midspans

LTC9101-2A
12/24/48-Port IEEE 802.3at PoE PSE Digital Controller
LTC9101-2A Pin Configuration LTC9101-2A/LTC9102 Application Circuit
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
Evaluation Software 1

Software Interface Data Sheet and Software

The software interface data sheet for this PSE may be requested from the Software Request Form (SRF). This data sheet describes the I2C interface and programming details for the respective PSE controller.

Reference software for IEEE 802.3bt Semi-auto mode operation is available for this PSE controller and may be requested from the Software Request Form.


Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 4
LTC3639 RECOMMENDED FOR NEW DESIGNS High Efficiency, 150V 100mA Synchronous Step-Down Regulator
LT8304
LT8304-1
100VIN Micropower No-Opto Isolated Flyback Converter with 150V/2A Switch
LT8310 PRODUCTION 100VIN Forward Converter Controller
LT3748 PRODUCTION 100V Isolated Flyback Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-LTC9101-2

Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE

Product Details

The EVAL-LTC9101-2 is an Ethernet Alliance certified, 48-channel IEEE 802.3at/bt compliant power sourcing equipment (PSE). The EVAL-LTC9101-2 includes the DC3159A-C, DC3159A-D, or DC3159A-E daughter card, the DC3017A-B motherboard, and features the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102  chipset.

In the EVAL-LTC9101-2, the daughter card has a single LTC9101-2x digital controller, where X denotes either the LTC9101-2, LTC9101-2A, or the LTC9101-2B. The DC3159A-C has the LTC9101-2, the DC3159A-D has the LTC9101-2A and the DC3159A-E has the LTC9101-2B. The digital controller interfaces with four LTC9102 (12-channel) analog controllers for a total of 48 PSE channels.

The LTC9101-2x use a proprietary isolated data interface allowing the LTC9101-2x digital controller to directly connect to the host controller I2C interface and eliminating the need for costly optocouplers and an additional 3.3 V supply.

The EVAL-LTC9101-2 kit is Ethernet Alliance Gen 2, Class 8 certified; and connects to up to twenty-four, 802.3af/at/bt PDs directly at each port for 4-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

The EVAL-LTC9101-2A kit is Ethernet Alliance Gen 1, Class 4 certified; and connects to up to forty-eight, 802.3af/at/bt PDs with an Ethernet splitter for each two ports for 2-pair power evaluation. This kit version requires host control over I2C.

The EVAL-LTC9101-2B kit is Ethernet Alliance Gen 2, Class 4 certified; and connects to up to forty-eight, 802.3af/at/bt PDs with an Ethernet splitter for each two ports for 2-pair power evaluation. This kit version can operate autonomously or with host control over I2C.

Indicator LEDs quickly show channel status for the 48 power channels. An optional on-board buck regulator provides 3.3 V from the VEE supply for the digital circuity. This demonstration manual provides an EVAL-LTC9101-2 overview and quick start procedure.

Design files for this circuit board are available at https://www.analog.com/EVAL-LTC9101-2.

EVAL-LTC9101-2
Evaluating the LTC9101-2/LTC9101-2A/LTC9101-2B and LTC9102 48-Channel IEEE 802.3at/bt PSE
EVAL-LTC9101-2 Evaluation Board - Angle View EVAL-LTC9101-2 Evaluation Board - Top View EVAL-LTC9101-2 Board Ethernet Alliance Certified 2.0 Power over Ethernet (PoE) EA Certified 4 Ethernet Alliance Compliance

Latest Discussions

No discussions on LTC9101-2A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed