LTC1482

PRODUCTION

Low Power RS485 Transceiver with Carrier Detect and Receiver Fail-Safe

Viewing:

Part Details

  • No Damage or Latchup to ±15kV (Human Body Model), IEC1000-4-2 Level 4 (±8kV) Contact and Level 3 (±8kV) Air Discharge
  • Active Low Carrier Detect Output
  • Guaranteed High Receiver Output State for Floating, Shorted or Terminated Inputs with No Signal Present
  • Drives Low Cost Residential Telephone Wires
  • Low Power: ICC = 700µA Max with Driver Disabled
  • ICC = 900µA Max in Driver Mode Without Load
  • 20µA Max Quiescent Current in Shutdown Mode
  • Single 5V Supply
  • –7V to 12V Common Mode Range Permits ±7V Ground Difference Between Devices on the Data Line
  • Maximum Data Rate of 4Mbps
  • Power Up/Down Glitch-Free Driver Outputs
  • Up to 32 Transceivers on the Bus
  • Available in 8-Lead MSOP, PDIP and SO Packages
LTC1482
Low Power RS485 Transceiver with Carrier Detect and Receiver Fail-Safe
RS485 Interface Product Package 1 Product Package 2 Carrier Detect Output (2000 Foot STP Cable)
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated RS-485 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed