Multiprotocol Transceivers
searchIcon
banner background image

Multiprotocol Transceivers

Analog Devices’ RS-232/RS-485 multiprotocol transceivers are the only parts in the market that allow protocol switching and allow for switching between half-/full-duplex operation and switching on/off termination resistors, both of which minimize physical user intervention when reconfiguring networks. Features include 3.3 V to 5 V operation, up to ±26 kV ESD, a logic supply pin, and small LFCSP packages. As large-scale computing applications typically require more protocols than the RS-232 and RS-485 protocols found in everyday applications, we support legacy protocols. These include V.28 (RS-232), V.35, RS-449, RS-530, RS-530-A, V.36, or X.21. Software-selectable protocol, cable termination, and data terminal equipment (DTE) or data communications equipment (DCE) configurations all provide convenient flexibility.
Analog Devices’ RS-232/RS-485 multiprotocol transceivers are the only parts in the market that allow protocol switching and allow for switching between half-/full-duplex operation and switching on/off termination resistors, both of which minimize physical user intervention when reconfiguring networks. Features include 3.3 V to 5 V operation, up to ±26 kV ESD, a logic supply pin, and small LFCSP packages. As large-scale computing applications typically require more protocols than the RS-232 and RS-485 protocols found in everyday applications, we support legacy protocols. These include V.28 (RS-232), V.35, RS-449, RS-530, RS-530-A, V.36, or X.21. Software-selectable protocol, cable termination, and data terminal equipment (DTE) or data communications equipment (DCE) configurations all provide convenient flexibility.