LT3433
PRODUCTIONHigh Voltage Step-Up/Step-Down DC/DC Converter
- Part Models
- 4
- 1ku List Price
- Starting From $5.54
Overview
- Automatic Step-Up and Step-Down Conversion
- Uses a Single Inductor
- Wide 4V to 60V Input Voltage Range
- VOUT from 3.3V to 20V
- Dual Internal 500mA Switches
- 100µA No-Load Quiescent Current
- Low Current Shutdown
- ±1% Output Voltage Accuracy
- 200kHz Operating Frequency
- Boosted Supply Pin to Saturate High Side Switch
- Frequency Foldback Protection
- Current Limit Foldback Protection
- Current Limit Unaffected by Duty Cycle
- 16-lead Thermally Enhanced TSSOP Package
The LT3433 is a 200kHz fixed-frequency current mode switching regulator that provides both step-up and stepdown regulation using a single inductor. The IC operates over a 4V to 60V input voltage range making it suitable for use in various wide input voltage range applications such as automotive electronics that must withstand both load dump and cold crank conditions.
Internal control circuitry monitors system conditions and converts from single switch buck operation to dual switch bridged operation when required, seamlessly changing between step-down and step-up voltage conversion.
Optional Burst Mode® operation reduces no-load quiescent current to 100µA and maintains high efficiencies with light loads.
Current limit foldback and frequency foldback help prevent inductor current runaway during start-up. Programmable soft-start helps prevent output overshoot at start-up.
The LT3433 is available in a 16-lead thermally enhanced TSSOP package.
Applications
- 12V Automotive Systems
- Wall Adapter Powered Systems
- Battery Power Voltage Buffering
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3433EFE#PBF | 16-Lead TSSOP w/ EP | ||
| LT3433EFE#TRPBF | 16-Lead TSSOP w/ EP | ||
| LT3433IFE#PBF | 16-Lead TSSOP w/ EP | ||
| LT3433IFE#TRPBF | 16-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT3433EFE#PBF | PRODUCTION | |
| LT3433EFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT3433EFE#PBF | PRODUCTION | |
| LT3433EFE#TRPBF | PRODUCTION | |
| LT3433IFE#PBF | PRODUCTION | |
| LT3433IFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3433
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LT3433 yet. Have something to say?
Start a Discussion on EngineerZone®