ADRF5547

RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 3.7 GHz to 5.3 GHz, Receiver Front End

Viewing:

Part Details

  • Integrated dual-channel RF front end
    • 2-stage LNA and high power SPDT switch
    • On-chip bias and matching
    • Single supply operation
  • Gain
    • High gain mode: 33 dB typical at 4.6 GHz
    • Low gain mode: 18 dB typical at 4.6 GHz
  • Low noise figure
    • High gain mode: 1.6 dB typical at 4.6 GHz
    • Low gain mode: 1.6 dB typical at 4.6 GHz
  • High channel to channel isolation 
    • Between RxOUT-ChA and RxOUT-ChB: 45 dB typical
    • Between TERM-ChA and TERM-ChB: 53 dB typical 
  • Low insertion loss: 0.5 dB typical at 4.6 GHz
  • High power handling at TCASE = 105°C
    • Full lifetime
      • LTE average power (9 dB PAR): 40 dBm
    • Single event (<10 sec operation)
      • LTE average power (9 dB PAR): 43 dBm
  • High OIP3: 31 dBm typical
  • Power-down mode and low gain mode for LNA
  • Low supply current
    • High gain mode: 86 mA typical at 5 V
    • Low gain mode: 36 mA typical at 5 V
    • Power-down mode: 12 mA typical at 5 V
  • Positive logic control
  • 40-lead, 6 mm × 6 mm LFCSP 
ADRF5547
Dual-Channel, 3.7 GHz to 5.3 GHz, Receiver Front End
ADRF5547 Functional Block Diagram ADRF5547 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5547

ADRF5547 Evaluation Board

Product Details

The ADRF5547 is a dual-channel integrated radio frequency (RF) front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5547 is a multichip device that consists of a high power switch and a dual stage low noise amplifier on each channel.

This user guide describes the ADRF5547 evaluation board designed to easily evaluate the features and performance of the ADRF5547. A photograph of the evaluation board is shown in Figure 1.

The ADRF5547 data sheet, available at www.analog.com, provides full specifications for the ADRF5547. Consult the ADRF5547 data sheet in conjunction with this user guide when using the evaluation board.

EVAL-ADRF5547
ADRF5547 Evaluation Board
ADRF5547-EVALZ Image

Latest Discussions

Recently Viewed