ADIS16460

NOT RECOMMENDED FOR NEW DESIGNS

Compact, Precision, Six Degrees of Freedom Inertial Sensor

Viewing:

Overview

  • Triaxial digital gyroscope
    • Measurement range: ±100°/sec (minimum)
    • 8°/√hr (typical) in-run bias stability
    • 0.12°/√hr (typical) angle random walk, x-axis
  • Triaxial digital accelerometer, ±5 g dynamic range
  • Autonomous operation and data collection
    • No external configuration commands required
    • Fast start-up time
  • Factory calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: 0°C ≤ TA ≤ 70°C
  • Serial peripheral interface (SPI) data communications
  • Data ready signal for synchronizing data acquisition
  • Embedded temperature sensor
  • Programmable operation and control
    • Automatic and manual bias correction controls
    • Bartlett window finite impulse response (FIR) filter, variable number of taps
    • External sample clock options: direct
    • Single command self test
  • Single-supply operation: 3.15 V to 3.45 V
  • 2000 g shock survivability
  • Operating temperature range: −25°C to +85°C
ADIS16460

Compact, Precision, Six Degrees of Freedom Inertial Sensor

ADIS16460 Functional Block Diagram ADIS16460 Pin Configuration
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
Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
EVAL-ADISIMU1-RPIZ

IMU to Raspberry Pi Adaptor Board

Features and Benefits

  • Simplifies software and application prototyping of IMU’s on Raspberry Pi Platform
    • Direct mounting for software development
    • Ribbon cable mounting for application testing and verification
  • Connects to ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ compatible IMU devices
  • Connectable to Raspberry Pi 3B+ and 4 through the 40pin GPIO connector

Product Details

This adaptor board allows for easy plug and play connection of Analog Devices Inertial Measurement Unit (IMU) devices to the Raspberry Pi platform, providing application and software development.

There are two ways in which to connect your IMU to this adaptor board.

  1. Direct board mounting using the screws and mounting locations provided.
  2. Mount the IMU to a separate ADIS16IMU1/PCBZ or ADIS16IMU4/PCBZ breakout board and use the flexible 16-position ribbon cable to the EVAL-ADISIMU1-RPIZ.

This helps both software development as well as enabling real world application verification with the ability to physically move the sensor.

eval board
ADIS16IMU4/PCBZ

ADIS16IMU4 Breakout Board

Features and Benefits

  • ADIS1646x-Compatible Breakout Board
  • 44mm x 47mm Interface Board Size
  • M2x0.4mm Mounting Hardware Kit
  • 7mm Spacer for flat surface interface
  • 16-pinm 12-inch Ribbon Cable
  • RoHS Compliant

Product Details

The ADIS16IMU4/PCBZ is a kit of components that simplifies the process of connecting ADIS16xxx IMU products to an embedded processor development platform or to the EVAL-ADIS evaluation system. This kit has four KEY components: interface board, stand-off, mounting hardware and a ribbon cable.

Applications

  • Industrial instrumentation
  • Robotics
  • Platform stabilization systems
  • Personnel tracking

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADIS-FX3 Evaluation Board EVAL-ADIS-FX3TOP Top View EVAL-ADIS-FX3 Evaluation Board - Bottom View
EVAL-ADISIMU1-RPIZ
IMU to Raspberry Pi Adaptor Board
EVAL-ADISIMU1-RPIZ Evaluation Board EVAL-ADISIMU1-RPIZ Evaluation Board - Top View EVAL-ADISIMU1-RPIZ Evaluation Board - Bottom View
ADIS16IMU4/PCBZ
ADIS16IMU4 Breakout Board
ADIS16IMU4-PCBZANGLE-web ADIS16IMU4-PCBZBOTTOM-web ADIS16IMU4-PCBZTOP-web

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design
Portable Radio Reference Design Block Diagram
Final Enclosure of the ADRV-PACKRF

Latest Discussions

Recently Viewed