AD9652

RECOMMENDED FOR NEW DESIGNS

16-bit, 310 MSPS, 3.3/1.8 V Dual Analog-to-Digital Converter (ADC)

Viewing:

Part Details

  • High Dynamic Range
    SNR = 75.0 dBFS at 70 MHz
    (AIN = −1 dBFS)
    SFDR = 87 dBc at 70 MHz
    (AIN = −1 dBFS)
  • Excellent IF Sampling Performance
    SNR = 73.7 dBFS at 170 MHz (AIN = −1 dBFS)
    SFDR = 85 dBc at 170 MHz (AIN = −1 dBFS)
    Full power bandwidth of 465 MHz
  • Energy saving power-down modes
  • SYNC input allows multichip synchronization
  • Differential clock input receiver with 1, 2, 4, and 8 integer inputs (clock divider input accepts up to 1.24 GHz)
  • Internal ADC clock duty cycle stabilizer
  • Total power consumption:
    2.16 W 3.3 V and 1.8 V supply voltages
  • DDR LVDS (ANSI-644 levels) outputs
  • Serial port control
  • On-chip 3.3 V buffer
    Programmable input span of 2 VP-P to 2.5 VP-P (default)
AD9652
16-bit, 310 MSPS, 3.3/1.8 V Dual Analog-to-Digital Converter (ADC)
AD9652 Functional Block Diagram AD9652 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 2
AD9530 RECOMMENDED FOR NEW DESIGNS 4 CML Output, Low Jitter Clock Generator with an Integrated 5.4 GHz VCO
AD9525 RECOMMENDED FOR NEW DESIGNS Low Jitter Clock Generator Eight LVPECL Outputs
Differential Amplifiers 3
ADL5566 RECOMMENDED FOR NEW DESIGNS 4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
ADA4930-2 RECOMMENDED FOR NEW DESIGNS Ultralow Noise Drivers for Low Voltage ADCs
Variable Gain Amplifiers (VGA) 2
AD8375 PRODUCTION Ultralow Distortion IF VGA
AD8376 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion IF Dual VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9652 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
AD-FMCOMMS6-EBZ

AD-FMCOMMS6-EBZ Evaluation Board

Features and Benefits

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption 
  • Avoids image rejection issues and unwanted mixing 

Product Details

The AD-FMCOMMS6-EBZ eval board is a 400MHz to 4.4GHz receiver based on the AD9652 dual 16bit analog to digital converter, the ADL5566 High Dynamic Range RF/IF Dual Differential Amplifier and the ADL5380 quadrature demodulator.

This is an I and Q demodulation approach to direct convert (also known as a homodyne or zero IF) receiver architecture. Direct conversion radios perform just one frequency translation compared to a super-heterodyne receiver that can perform several frequency translations. One frequency translation is advantageous because it:

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption
  • Avoids image rejection issues and unwanted mixing


This topology will provide image rejection and early implementation of the differential signal environment. There is an amplification stage to maintain the full-scale input to the ACD. The local oscillator and ADC clock are on board and share the same reference signal prevent smearing. The form factor is VITA57 compliant and all of the DC power is routed from the data capture board through an FMC connector. This evaluation board demonstrates a high performance receiver signal chain aimed at military and commercial radar using “commercial off the shelf” (COTS) components. The overall circuit has a bandwidth of 220MHz with a pass band flatness of +/_ 1.0 dB. The SNR and SFDR measured at an IF of 145MHz are 64dB and 75dBc, respectively.


eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
EVAL-AD9652

AD9652 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9652
  • SPI interface for setup and control
  • External clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9652-310EBZ is an evaluation board for the AD9652, dual, 16-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9652.

The AD9652 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.

AD-FMCOMMS6-EBZ
AD-FMCOMMS6-EBZ Evaluation Board
eval-image-unavailable
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
High_Speed_ADC_evalboard_05
EVAL-AD9652
AD9652 Evaluation Board
EVAL-AD9652-310EBZ Evaluation Board EVAL-AD9652-310EBZ Evaluation Board - Top View EVAL-AD9652-310EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed