ADM3072E: 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/250kbps |
The ADM3070E–ADM3078E are 3.3V, low power data transceivers with ±15kV ESD protection suitable for full and half duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The devices have a 1/8 unit load receiver input impedance which allows up to 256 transceivers on a bus. Since only one driver ...More
The ADM3070E–ADM3078E are 3.3V, low power data transceivers with ±15kV ESD protection suitable for full and half duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The devices have a 1/8 unit load receiver input impedance which allows up to 256 transceivers on a bus. Since only one driver should be enabled at any time, the output of a disabled or powered down driver is three-stated to avoid overloading the bus.
The receiver inputs have a true failsafe feature which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.
The ADM307xE are 3.3 V, low power data transceivers with ±15 kV ESD protection suitable for full- and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission, and they comply with TIA/EIA standards: RS-485 and RS-422.
The devices have a ⅛ unit load receiver input impedance, which allows up to 256 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.
The receiver inputs have a true fail-safe feature, which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.
Applications| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $4.66 | RS-422, RS-485 |
| ADM2484E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 5 kV | SOIC | $3.04 | RS-422, RS-485 |
| ADM2487E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.64 | RS-422, RS-485 |
| ADM2491E | +3 | +3 to +5 & ISO +5 | Full, Half | 8 kV | 16Mbps | 32 | Yes | Open | 5 kV | SOIC | $4.76 | RS-422, RS-485 |
| ADM2582E | +3 | 3.3, 5 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $6.50 | RS-422, RS-485 |
| ADM2587E | +3 | 3.3, 5 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $5.50 | RS-422, RS-485 |
| ADN4668 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | EIA-644, LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3488E | +3 | 3.3 | Full | 15 kV | 250kbps | 32 | No | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3488 | +3 | 3.3 | Full | --- | 250kbps | 32 | No | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3074E | +3 | 3.3 | Full | 15 kV | 500kbps | 256 | No | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3490 | +3 | 3.3 | Full | --- | 10Mbps | 32 | No | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3491 | +3 | 3.3 | Full | --- | 10Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.37 | RS-422, RS-485 |
| ADM3490E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | No | Open | --- | SOIC | $1.37 | RS-422, RS-485 |
| ADM3491E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | Yes | Open | --- | SOIC | $1.42 | RS-422, RS-485 |
| ADM3076E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3077E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3072E | +3 | 3.3 | Half | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3483E | +3 | 3.3 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3493 | +3 | 3.3 | Half | --- | 250kbps | 256 | Yes | Open | --- | SOIC | $0.96 | RS-422, RS-485 |
| ADM3483 | +3 | 3.3 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3073E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3075E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3486E | +3 | 3.3 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3485 | +3 | 3.3 | Half | --- | 10Mbps | 32 | Yes | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3485E | +3 | 3.3 | Half | 15 kV | 12Mbps | 50 | Yes | Open | --- | DIP, SOIC | $1.32 | RS-422, RS-485 |
| ADM3078E | +3 | 3.3 | Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.55 | RS-422, RS-485 |
| ADM488 | +4.5 | 5 | Full | --- | 250kbps | 32 | No | Open | --- | DIP, SOIC | $1.11 | RS-422, RS-485 |
| ADM489 | +4.5 | 5 | Full | --- | 250kbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.62 | RS-422, RS-485 |
| ADM483E | +4.5 | 5 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | DIP, SOIC | $1.27 | RS-422, RS-485 |
| ADM4854 | +4.75 | 5 | Full | --- | 115kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4855 | +4.75 | 5 | Full | --- | 500kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4856 | +4.75 | 5 | Full | --- | 2.5Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4857 | +4.75 | 5 | Full | --- | 10Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4850 | +4.75 | 5 | Half | --- | 115kbps | 256 | Yes | Open, Short | --- | CSP, MSOP, SOIC | $0.71 | RS-422, RS-485 |
| ADM487E | +4.75 | 5 | Half | 15 kV | 250kbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM483 | +4.75 | 5 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.67 | RS-422, RS-485 |
| ADM4851 | +4.75 | 5 | Half | --- | 500kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1487E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM485E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM4852 | +4.75 | 5 | Half | --- | 2.5Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM485 | +4.75 | 5 | Half | --- | 5Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.31 | RS-422, RS-485 |
| ADM4853 | +4.75 | 5 | Half | --- | 10Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1486 | +4.75 | 5 | Half | --- | 30Mbps | 50 | Yes | Open | --- | SOIC | $2.07 | RS-422, RS-485 |
| ADM1485 | +4.75 | 5 | Half | --- | 30Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.63 | RS-422, RS-485 |
Table Default Sort is Power Supply (Ascending) then Full/Half Duplex Ascending
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3072EARZ | 量产 | 8 ld SOIC | 8 | 工业 | $ 1.67 | $ 1.52 | 01/22/2010 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| ADM3072EARZ-REEL7 | 量产 | 8 ld SOIC | 8 | 工业 | - | $ 1.52 | 12/25/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| ADM3072EYRZ | 量产 | 8 ld SOIC | 8 | 工业 | $ 1.84 | $ 1.67 | 11/27/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| ADM3072EYRZ-REEL7 | 量产 | 8 ld SOIC | 8 | 工业 | - | $ 1.67 | 11/27/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。