ADM2483: Slew-Rate Limited Isolated RS-485 Transceiver
The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bi-directional data communication on multi-point bus transmission lines. It is designed for ...More
ADM2483: Slew-Rate Limited Isolated RS-485 Transceiver
Product Description
The ADM2483 differential bus transceiver is an integrated, galvanically isolated component designed for bi-directional data communication on multi-point bus transmission lines. It is designed for balanced transmission lines and complies with ANSI TIA/EIA RS-485-A and ISO 8482:1987(E). The ADM2483 employs Analog Devices’ iCoupler technology to combine a 3-channel isolator, a 3-state differential line driver and a differential input receiver into a single package. The logic side of the device can be powered with either a 5 V or a 3 V supply while the bus-side is powered with a 5 V supply.
快速链接
- 产品数据手册 Rev B, 03/2005, (pdf, 238 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
Features
- RS-485 Transceiver with Electrical Data Isolation 2500 VRMS for 1 min (UL 1577 Certification)
- Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482:1987(E)
- 250 kbps Data Rate
- Slew Rate Limited Driver Outputs
- Low Power Operation: 4.5 mA max
- Suitable for 5 V or 3 V operation (VDD1)
- High common mode transient immunity: >25 KV/µs
- Glitch-Free Power-up/down Protection
- Thermal Shutdown Protection
- Receiver Open-Circuit Fail-Safe Design
- Safety and Regulatory Approvals UL Recognition: 2500 VRMS for 1 minute per UL 1577 (pending)
- CSA Component Acceptance Notice #5A
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM2483
Slew-Rate Limited Isolated RS-485 Transceiver
Functional Block Diagram for ADM2483
ADM2482E - High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver
ADM2487E - High Speed, Isolated RS-485 Transceiver with Integrated Transformer Driver
ADM2484E - 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver
| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN4667 | +3 | 3.3 | - | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | RS-485/LVDS |
| ADN4668 | +3 | 3.3 | - | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.15 | RS-485/LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3488E | +3 | 3.3 | Full | 15 kV | 250kbps | 32 | No | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3488 | +3 | 3.3 | Full | --- | 250kbps | 32 | No | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3074E | +3 | 3.3 | Full | 15 kV | 500kbps | 256 | No | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3490 | +3 | 3.3 | Full | --- | 10Mbps | 32 | No | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3491 | +3 | 3.3 | Full | --- | 10Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.37 | RS-422, RS-485 |
| ADM3490E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | No | Open | --- | SOIC | $1.37 | RS-422, RS-485 |
| ADM3491E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | Yes | Open | --- | SOIC | $1.42 | RS-422, RS-485 |
| ADM3076E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3077E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3072E | +3 | 3.3 | Half | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3483E | +3 | 3.3 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3493 | +3 | 3.3 | Half | --- | 250kbps | 256 | Yes | Open | --- | SOIC | $0.96 | RS-422, RS-485 |
| ADM3483 | +3 | 3.3 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3073E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3075E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3486E | +3 | 3.3 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3485 | +3 | 3.3 | Half | --- | 10Mbps | 32 | Yes | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3485E | +3 | 3.3 | Half | 8 kV | 12Mbps | 50 | Yes | Open | --- | DIP, SOIC | $1.32 | RS-422, RS-485 |
| ADM3078E | +3 | 3.3 | Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.55 | RS-422, RS-485 |
| ADM488 | +4.5 | 5 | Full | --- | 250kbps | 32 | No | Open | --- | DIP, SOIC | $1.11 | RS-422, RS-485 |
| ADM489 | +4.5 | 5 | Full | --- | 250kbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.62 | RS-422, RS-485 |
| ADM483E | +4.5 | 5 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | DIP, SOIC | $1.27 | RS-422, RS-485 |
| ADM4854 | +4.75 | 5 | Full | --- | 115kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4855 | +4.75 | 5 | Full | --- | 500kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4856 | +4.75 | 5 | Full | --- | 2.5Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4857 | +4.75 | 5 | Full | --- | 10Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4850 | +4.75 | 5 | Half | --- | 115kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM487E | +4.75 | 5 | Half | 15 kV | 250kbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM483 | +4.75 | 5 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.67 | RS-422, RS-485 |
| ADM4851 | +4.75 | 5 | Half | --- | 500kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1487E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM485E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM4852 | +4.75 | 5 | Half | --- | 2.5Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM485 | +4.75 | 5 | Half | --- | 5Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.31 | RS-422, RS-485 |
| ADM4853 | +4.75 | 5 | Half | --- | 10Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1486 | +4.75 | 5 | Half | --- | 30Mbps | 50 | Yes | Open | --- | SOIC | $2.07 | RS-422, RS-485 |
| ADM1485 | +4.75 | 5 | Half | --- | 30Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.63 | RS-422, RS-485 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM2483 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
供货情况 | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD51/068Z-0REEL | 联络ADI | 16 ld SOIC - Wide | 16 | Ind | $ | - |
Y
Material Declaration |
联络ADI | 联络ADI |
| AD51/069-0REEL | 联络ADI | 16 ld SOIC - Wide | 16 | Ind | $ | 08/22/2008 |
N
Material Declaration |
联络ADI | 联络ADI |
| ADM2483BRW | Prodn | 16 ld SOIC - Wide | 16 | Ind | $ 3.34 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADM2483BRW-REEL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $ 3.34 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADM2483BRWZ | Prodn | 16 ld SOIC - Wide | 16 | Ind | $ 3.04 | 10/17/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM2483BRWZ-REEL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $ 3.04 | 08/22/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Close