ADM489A
最后购买期限5 V, Slew-Rate Limited, Low Power, 250 kbps, Full Duplex EIA RS-485 Transceiver (with DE/RE)
- 产品模型
- 4
概述
|
|
The ADM488A and ADM489A are low power, differential line transceivers suitable for communication on multipoint bus transmission lines. They are intended for balanced data transmission and comply with both RS-485 and RS-422 standards of the Electronics Industries Association (EIA). Both products contain a single differential line driver and a single differential line receiver, making them suitable for full-duplex data transfer. The ADM489A contains an additional receiver and driver enable control.
The input impedance is 12 kΩ, allowing 32 transceivers to be connected on the bus. The ADM488A/ADM489A operate from a single 5 V ± 10% power supply.
Excessive power dissipation that is caused by bus contention or output shorting is prevented by a thermal shutdown circuit. This feature forces the driver output into a high impedance state if, during fault conditions, a significant temperature increase is detected in the internal driver circuitry. The receiver contains a fail-safe feature that results in a logic high output state if the inputs are unconnected (floating).
The ADM488A/ADM489A are fabricated on BiCMOS, an advanced mixed technology process combining low power CMOS with fast switching bipolar technology.
The ADM488A/ADM489A are fully specified over the industrial temperature range and are available in SOIC and MSOP packages.
Applications- Low power RS-485 and RS-422 systems
- DTE-DCE interface
- Packet switching
- Local area networks
- Data concentration
- Data multiplexers
- Integrated services digital network (ISDN)
参考资料
数据手册 1
应用笔记 1
视频 2
在线研讨会 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| ADM489ABRMZ | 10-Lead MSOP | ||
| ADM489ABRMZ-REEL7 | 10-Lead MSOP | ||
| ADM489ABRZ | 14-Lead SOIC | ||
| ADM489ABRZ-REEL7 | 14-Lead SOIC |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
1月 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADM489ABRMZ | ||
| ADM489ABRMZ-REEL7 | ||
|
5月 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADM489ABRMZ | ||
| ADM489ABRMZ-REEL7 | ||
|
3月 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADM489ABRZ | ||
| ADM489ABRZ-REEL7 | ||
|
10月 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADM489ABRZ | ||
| ADM489ABRZ-REEL7 | ||
|
7月 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM489ABRMZ | ||
| ADM489ABRMZ-REEL7 | ||
| ADM489ABRZ | ||
| ADM489ABRZ-REEL7 | ||
这是最新版本的数据手册
评估套件
最新评论
需要发起讨论吗? 没有关于 ADM489A的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论