添加到信号链设计器

ADM2687E:  500 kbps、5 kV rms信号和电源隔离RS-485收发器,提供±15 kV ESD保护

产品详情

产品状态:推荐用于新设计

ADM2682E/ADM2687E是具备±15 kV ESD保护功能的完全集成式5 kV rm信号和电源隔离数据收发器,适合多点传输线路上的高速通信应用。ADM2682E/ADM2687E集成了一个5 kV rms隔离DC/DC电源,省去了外部DC/DC隔离模块。

器件针对平衡传输线路而设计,符合ANS/TIA/EIA-485-A-98和ISO 8482:1987(E)标准。

该器件集成ADI公司的iCoupler®技术,将一个3通道隔离器、一个三态差分线路驱动器,一个差分输入接收器和ADI公司的isoPower®DC/DC转换器集成于单封装中。它们采用5V或者3.3V单电源供电,实现完全集成的信号和电源隔离RS-485解决方案。

ADM2682E/ADM2687E驱动器具有高电平有效使能特性。此外具有低电平有效接收器使能特性,禁用时可使接收器输出进入高阻态。

这些器件具有限流和热关断特性,可防止发生输出短路以及总线竞争导致功耗过大的情况。额定温度范围为工业温度范围,提供16引脚、宽体SOIC高集成度封装,爬电距离和电气间隙大于8 mm。

ADM2682E/ADM2687E采用isoPower技术,使用高频开关元件通过变压器传输电力。设计印刷电路板(PCB)布局时应特别小心,必须符合相关辐射标准。有关电路板布局考量因素的详细信息,请参考AN-0971应用笔记:"isoPower器件的辐射控制建议 "。

应用

  • 隔离式RS-485/RS-422接口
  • 工业现场网络
  • 多点数据传输系统
  • 特点和优势

    • 5 kV rms隔离RS-485/RS-422收发器,可配置为半双工或全双工
    • isoPower®集成式隔离DC/DC转换器
    • RS-485输入/输出引脚
      提供±15 kV ESD保护
    • 符合ANSI/TIA/EIA RS-485-A-98和ISO 8482:1987(E)标准
    • 数据速率:500 kbps
    • 5 V或3.3 V电源供电
    • 总线最多支持与256个节点连接
    • 开路和短路故障保护接收器输入
    • 高共模瞬变抗扰度:>25 kV/μs
    • 欲了解更多特性,请参考数据手册

    ADM2687E功能框图

    文档

    快讯名称 内容类型 文件类型
    ADM2682E/ADM2687E: 5 kV rms信号和电源隔离RS-485收发器,提供±15 kV ESD保护 (Rev 0, 08/2011) (pdf, 1030 kB) 产品数据手册 PDF
    ADM2682E/ADM2687E: 5 kV rms Signal and Power Isolated RS-485 Transceiver with ±15 kV ESD Protection Data Sheet (Rev B, 11/2013) (pdf, 1030 kB) 产品数据手册 PDF
    AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) 应用笔记 PDF
    5kVrms信号与电源隔离RS-485收发器
    ADM2682E和ADM2687E是ADI隔离收发器系列新增的重要产品,集成了ADI公司的iCoupler数字隔离器技术和isoPower技术。
    Videos HTML
    Solving Isolation Challenges in Power Conversion Applications
    This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
    在线研讨会 WEBCAST
    Solving Isolation Challenges in Industrial Automation
    This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
    在线研讨会 WEBCAST
    UG-317:用于5 kV rms信号和电源隔离RS-485收发器并提供±15 kV ESD保护的ADM2682E/ADM2687E评估板  (PDF, 562 kB) 用户指导 PDF
    Creepage Requirements for Medical Applications  (pdf, 588 kB) 技术文章 PDF
    数字隔离器产品选型与资源指南  (pdf, 935 kB) 产品选型指南 PDF
    How do I learn about new iCoupler products? 常见问题解答 HTML
    Are iCoupler products Pb-free? 常见问题解答 HTML
    Which iCoupler product is best for my application? 常见问题解答 HTML
    What are the different types of iCoupler products? 常见问题解答 HTML
    What are the benefits of iCoupler technology? 常见问题解答 HTML
    What types of technologies have been used to provide isolation? 常见问题解答 HTML
    What regulatory standards address isolation products? 常见问题解答 HTML
    What are common applications that use isolation? 常见问题解答 HTML
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
    ADM2687E 型号选项
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    EZLINX™ ICOUPLER®隔离式接口开发环境
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EZLINX-IIIDE-EBZ 产品状态: 量产 iCoupler® Isolated Interface Development Environment Evaluation Board $ 149.00 -
    ADM2687E 评估板
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-ADM2687EEBZ 产品状态: 量产 Evaluation Board $ 75.00 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    沪ICP备09046653号
    产品评价 X
    content here.
    content here.

    产品评价

    关闭