| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| ADN4690E/ADN4692E/ADN4694E/ADN4695E: 3.3 V, 100 Mbps, Half- and Full-Duplex, High Speed M-LVDS Transceivers Datasheet (Rev A, 03/2012) (pdf, 445 kB) | 产品数据手册 | |
| AN-1177: LVDS and M-LVDS Circuit Implementation Guide (pdf, 586 kB) | 应用笔记 | |
|
Introduction to Multipoint LVDS and the ADN469xE Family
Introduction to Analog Devices MLVDS (Multi-point Low Voltage Differential Signalling) transceivers with 8kV IEC ESD Protection. Overview of MLVDS application areas, characteristics and comparison with LVDS. |
Videos | HTML |
| UG-361: High Speed Evaluation Board for Full Duplex M-LVDS Transceivers (ADN4692E, ADN4693E, ADN4695E, and ADN4697E) (pdf, 574 kB) | 用户指导 | |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| ADN4692E IBIS Model (ibs) | IBIS 模型 | IBS |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。