添加到信号链设计器

ADM2482E:  信号隔离RS-485收发器,全/半双工,内置变压器驱动器

产品详情

ADM2482E/ADM2487E均为隔离数据收发器,提供±15 kV ESD保护,适用于多点传输线路的高速、半双工或全双工通信。在半双工模式下,发射器输出与接收器输入共用同一传输线路。发射器输出引脚Y和Z分别在外部与接收器输入引脚A和B相连。这些器件针对平衡传输线路而设计,符合TIA/EIA-485-A-98和ISO 8482:1987(E)标准。上述器件采用ADI公司的iCoupler® 技术,将3通道隔离器、三态差分线路驱动器和差分输入接收器集成于单封装中。片内振荡器输出一对方波,以驱动外部变压器提供隔离电源。器件逻辑端可以采用5 V或3.3 V电源供电,总线端则采用3.3 V隔离电源供电。

ADM2482E/ADM2487E的驱动器具有高电平有效使能特性,接收器则具有低电平有效使能特性。当驱动器使能信号为低电平时,驱动器输出进入高阻抗状态。当接收器使能信号为高电平时,接收器输出进入高阻抗状态。

该器件具有限流和热关断特性,可防止发生输出短路以及总线竞争导致功耗过大的情况。该器件的额定温度范围为−40°C至+85°C工业温度范围,提供16引脚、宽体SOIC封装。

应用

  • 隔离式RS-485/RS-422接口
  • 工业现场网络
  • 多点数据传输系统
  • 数据手册, Rev. 0, 3/09

    特点和优势

    • 隔离RS-485/RS-422收发器,可配置为半双工或全双工
    • 集成可驱动外部变压器的振荡器
    • RS-485输入/输出引脚提供±15 kV ESD保护
    • 符合TIA/EIA-485-A-98和ISO 8482:1987(E)标准
    • 数据速率:500 kbps/16 Mbps
    • 工作电压(VDD1) :5 V或3.3 V
    • 256个总线节点
    • 真故障安全接收器输入
    • 安全和法规认证
      (欲了解更多信息,请参考数据手册)
    • 热关断保护
    • 工作温度范围:−40°C至+85°C
    • 16引脚宽体SOIC封装

    ADM2482E功能框图

    
    输入参数值,然后点击 PowerMe 查找适合此IC的电源解决方案。 PowerMe launch of ADIsimPower Voltage Regulator Design Tool
    (标称值) 目标IC
    可用系统电压 V 工作电压轨 V 负载电流 A

    文档

    快讯名称 内容类型 文件类型
    ADM2482E/ADM2487E: 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver Data Sheet  (Rev A, 02/2009) (pdf, 709 kB) 产品数据手册 PDF
    AN-960: RS-485/RS-422电路实施指南  (pdf, 380 kB) 应用笔记 PDF
    AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) 应用笔记 PDF
    Solving Isolation Challenges in Power Conversion Applications
    This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
    在线研讨会 WEBCAST
    Solving Isolation Challenges in Industrial Automation
    This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
    在线研讨会 WEBCAST
    UG-210:隔离式RS-485收发器ADM2482E和ADM2487E的评估板  (pdf, 299 kB) 用户指导 PDF
    使用同步采样ADC进行高性能多通道电力线监控[中文版]
    作者:Colm Slattery,ADI公司 (模拟对话, 第41卷, 2007年1月)
    《模拟对话》杂志 HTML
    MS-2127: Designing with iCoupler Digital Isolators in Solar PV Inverters  (pdf, 141 kB) 技术文章 PDF
    Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
    By Flow Zhao, Design Engineer
    技术文章 PDF
    NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
    By Mark Cantrell, Senior Applications Engineer
    技术文章 PDF
    Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) 产品选型指南 PDF
    2008 Medical Solution Profile  (pdf, 126 kB)
    High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
    概况 PDF
    Industrial Automation Solutions  (pdf, 6110 kB) 概况 PDF
    Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) 解决方案通报 PDF
    Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) 解决方案通报 PDF
    How do I learn about new iCoupler products? 常见问题解答 HTML
    Are iCoupler products Pb-free? 常见问题解答 HTML
    Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
    What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
    What communications protocols are supported by iCoupler products? 常见问题解答 HTML
    What are the different types of iCoupler products? 常见问题解答 HTML
    Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
    With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
    How much isolation can iCoupler products provide? 常见问题解答 HTML
    What are the benefits of iCoupler technology? 常见问题解答 HTML
    What is iCoupler technology? 常见问题解答 HTML
    What types of technologies have been used to provide isolation? 常见问题解答 HTML
    What are optocouplers? What is optical isolation? 常见问题解答 HTML
    What is capacitive isolation? 常见问题解答 HTML
    What regulatory standards address isolation products? 常见问题解答 HTML
    What is isolation? Why is it needed? 常见问题解答 HTML
    What are common applications that use isolation? 常见问题解答 HTML
    How is isolation specified? 常见问题解答 HTML
    What is isolation rating? 常见问题解答 HTML
    What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
    What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
    What are transient immunity and common-mode rejection? 常见问题解答 HTML
    What other parameters are important when considering an isolation device? 常见问题解答 HTML
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    ADM2482E 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    ADM2482EBRWZ 产品状态: 量产 SOIC 300 MIL 16 工业 Tube, 47 $ 5.31 $ 4.66 Y  材料信息 查看PCN 订购 样片
    ADM2482EBRWZ-REEL7 产品状态: 量产 SOIC 300 MIL 16 工业 Reel, 400 $ 5.31 $ 4.66 Y  材料信息 查看PCN 订购
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    EZLINX™ ICOUPLER®隔离式接口开发环境
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EZLINX-IIIDE-EBZ 产品状态: 量产 iCoupler® Isolated Interface Development Environment Evaluation Board $ 149.00 -
    ADM2482E 评估板
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-ADM2482EEB3Z 产品状态: 量产 Evaluation Board $ 75.00 -
    EVAL-ADM2482EEB5Z 产品状态: 量产 Evaluation Board $ 75.00 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    产品评价 X
    content here.
    content here.

    产品评价

    关闭