应用笔记 (6)
- AN-1026: 高速差分ADC驱动器设计考虑[中文版] (pdf, 355 kB)
- AN-1026: High Speed Differential ADC Driver Design Considerations (pdf, 355 kB)
- AN-0992: 用于差分放大器的有源滤波器评估板 (pdf, 153 kB)
- AN-0992: Active Filter Evaluation Board for Differential Amplifiers (pdf, 85 kB)
- AN-282: 采样数据系统基本原理[中文版] (pdf, 1559 kB)
- AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
Circuit Note (2)
-
CN-0105
(pdf, 406 kB)
16位10 MSPS ADC AD7626的单端转差分高速驱动电路 - CN-0105: Single-Ended-to-Differential High Speed Drive Circuit for 16-Bit, 10 MSPS AD7626 ADC (pdf, 382 kB)
技术文章 (1)
-
Designing 1-ppm DAC Accuracy into Instrumentation Applications
Understand the challenges of achieving this level of converter performance
(Planet Analog, 3/2010)-
Part 1
This article looks at a 1-ppm DAC and associated support circuitry, error sources, and performance measures. -
Part 2
This article discusses 1-ppm circuit complexities including noise, temperature drift, thermoelectric voltages, physical stress, long-term stability, circuit construction and layout, and voltage references.
-
Part 1
《模拟对话》杂志 (2)
-
高速差分ADC驱动器使用规则 [中文版]
(模拟对话,第43卷第5期,2009年) -
"Rules of the Road" for High-Speed Differential ADC Drivers
(Analog Dialogue, Vol. 43, No. 5, 2009)
产品数据手册 (2)
专业词汇表 (1)
概况 (2)
用户指导 (2)
-
UG-132:ADA492x-1和ADA493x-1系列差分放大器评估板用户指南
(pdf, 226 kB)
16引脚3 mm × 3 mm LFCSP单封装的差分放大器评估板 -
UG-132: Evaluation Board User Guide for the ADA492x-1 and ADA493x-1 Family of Differential Amplifiers
(pdf, 226 kB)
Differential Amplifier Evaluation Board for Single 16-lead 3 mm × 3 mm LFCSP Packages