| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8001: 800 MHz, 50mW Current Feedback Amplifier Data Sheet (Rev D, 07/2003) (pdf, 382 kB) | 产品数据手册 | |
| AD8001: Military Data Sheet (Rev C, 07/2002) (pdf) | 产品数据手册 | |
| AN-692: 通用精密运算放大器评估板 (pdf, 541 kB) | 应用笔记 | |
| AN-692: Universal Precision Op Amp Evaluation Board (pdf, 621 kB) | 应用笔记 | |
| AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制 (pdf, 228 kB) | 应用笔记 | |
|
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. |
应用笔记 | |
| AN-358: 噪声与运算放大器电路 (pdf, 593 kB) | 应用笔记 | |
| AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB) | 应用笔记 | |
| AN-356: 用户指南:运算放大器规格参数的应用和测量 (pdf, 538 kB) | 应用笔记 | |
| AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB) | 应用笔记 | |
| AN-257: Careful Design Tames High Speed Op Amps (pdf, 611 kB) | 应用笔记 | |
| AN-253: Find Op Amp Noise with Spreadsheet (pdf, 77 kB) | 应用笔记 | |
| MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响 (pdf, 69 kB) | 技术指南 | |
| MT-057: 高速电流反馈运算放大器 (pdf, 281 kB) | 技术指南 | |
| MT-051:电流反馈运算放大器噪声考虑因素 (pdf, 157 kB) | 技术指南 | |
| MT-034:电流反馈(CFB)运算放大器 (pdf, 130 kB) | 技术指南 | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
在线研讨会 | WEBCAST |
| UG-127:SOT-23-5/SOT-23-6封装的高速运算放大器通用评估板 (pdf, 841 kB) | 用户指导 | |
| UG-101:评估板用户指南 (pdf, 274 kB) | 用户指导 | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
推荐读物 | |
|
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995) |
《模拟对话》杂志 | HTML |
Current Feedback Amplifiers
|
《模拟对话》杂志 | HTML |
|
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995) |
《模拟对话》杂志 | HTML |
|
PCN#00-406
(pdf, 14 kB)
(4/14/00) Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V. |
航天信息 | |
|
Aerospace Dice
(pdf, 196 kB)
(Revised 1/2006) Many Analog Devices products can be purchased as Class K die. |
航天信息 | |
|
Standard Space Level Products Program
(pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure. |
航天信息 | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
航天信息 | |
| High Speed Amplifiers Selection Table (pdf, 77 kB) | 产品选型指南 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8001 SPICE Macro Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。