添加到信号链设计器

AD5663:  2.7 V to 5.5 V, 250 μA, Rail-to-Rail Output, Dual 16-Bit nanoDAC®

产品详情

The AD5663, a member of the nanoDAC family, is a low power, dual, 16-bit buffered voltage-out DAC that operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design.

The AD5663 requires an external reference voltage to set the output range of the DAC. The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V or midscale (AD5663-1) and remains there until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode.

The low power consumption of this part in normal operation makes it ideally suited to portable, battery-operated equipment. The power consumption is 1.25 mW at 5 V, going down to 2.4 μW in power-down mode.

The on-chip precision output amplifier of the AD5663 allows rail-to-rail output swing to be achieved.

The AD5663 uses a versatile, 3-wire serial interface that operates at clock rates up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.

Product Highlights

  1. Dual 16-bit DAC; relative accuracy of ±12 LSBs maximum.
  2. Available in 10-lead MSOP and 10-lead, 3 mm × 3 mm LFCSP_WD packages.
  3. Low power; typically consumes 0.6 mW at 3 V and 1.25 mW at 5 V.
  4. 7 μs maximum settling time.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators


特点和优势

  • Low power, dual 16-bit nanoDAC
  • Relative accuracy: ±12 LSBs maximum
  • 10-lead MSOP and 3 mm × 3 mm LFCSP_WD
  • 2.7 V to 5.5 V power supply
  • Per channel power-down
  • Power-on reset to zero scale or midscale
  • Hardware LDAC and CLR functions
  • Serial interface; up to 50 MHz

Functional Block Diagram for AD5663

类似产品

  • AD5025: 全精度、12位 Vout nanoDAC®,SPI接口,2.7 V至5.5 V电源,采用TSSOP封装
  • AD5045: 全精度、14位 Vout nanoDAC®,SPI接口,2.7 V至5.5 V电源,采用TSSOP封装
  • AD5065: 全精度、16位 Vout nanoDAC®,SPI接口,2.7 V至5.5 V电源,采用TSSOP封装

More

文档

快讯名称 内容类型 文件类型
AD5663: 2.7 V to 5.5 V, 250 µA, Rail-to-Rail Output Dual 16-Bit nanoDAC® Data Sheet (Rev 0, 05/2006) (pdf, 718 kB) 产品数据手册 PDF
Lower System Costs with Tiny D/A Converter
(eeProductCenter, 2/28/2006)
产品评述 HTML
Analog Devices Debuts Smallest 16-Bit Quad Digital-to-Analog Converter
(SOCcentral, 2/27/2006)
产品评述 HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) 解决方案通报 PDF
Programmable Current and Voltage Output Drivers  (pdf, 1369 kB) 概况 PDF
扩展nanoDAC系列 概况 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

产品推荐及参考设计

推荐配套产品

建议配套产品


推荐AD5663使用的电源参考
  • 针对低压差、高输出电流设计,推荐使用 REF195 (5V) 或 REF193 (3V) 输出参考。
推荐AD5663使用的放大器
  • 针对双极性输出应用,推荐使用 AD820OP295 轨到轨放大器。
推荐AD5663使用的数字隔离器
  • 针对过程控制应用,推荐使用 ADuM1300 iCoupler®.
  • 针对成本敏感型设计,推荐使用 ADuM7440ADuM7441
  • 针对集成隔离电源的数字隔离器,建议使用 ADuM5401
  • 针对医疗保健和工业控制中的隔离USB设计,推荐使用 ADuM4160
推荐电源解决方案

这些建议有帮助吗?

Sample样片申请及购买

价格,封装及供货状态

AD5663 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD5663ARMZ 产品状态: 量产 10 ld MSOP 10 工业 Tube, 50 $ 3.94 $ 3.35 Y  材料信息 查看PCN 订购 样片
AD5663ARMZ-REEL7 产品状态: 量产 10 ld MSOP 10 工业 Reel, 1000 - $ 3.35 Y  材料信息 查看PCN 订购
AD5663BCPZ-R2 产品状态: 量产 10 ld LFCSP (3x3mm) 10 工业 Reel, 250 $ 3.94 $ 3.94 Y  材料信息 查看PCN 订购
AD5663BCPZ-REEL7 产品状态: 量产 10 ld LFCSP (3x3mm) 10 工业 Reel, 1500 - $ 3.85 Y  材料信息 查看PCN 订购
AD5663BRMZ 产品状态: 量产 10 ld MSOP 10 工业 Tube, 50 $ 3.94 $ 3.85 Y  材料信息 查看PCN 订购 样片
AD5663BRMZ-1 产品状态: 量产 10 ld MSOP 10 工业 Tube, 50 $ 3.94 $ 3.85 Y  材料信息 查看PCN 订购 样片
AD5663BRMZ-1REEL7 产品状态: 量产 10 ld MSOP 10 工业 Reel, 1000 - $ 3.85 Y  材料信息 查看PCN 订购
AD5663BRMZ-REEL7 产品状态: 量产 10 ld MSOP 10 工业 Reel, 1000 - $ 3.85 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD5663R 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-AD5663REBZ 产品状态: 量产 Evaluation Board $ 99.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭