content here.
content here.

AD8197B:  4:1 HDMI/DVI Switch with Equalization

The AD8197B is an HDMI™/DVI switch featuring equalized TMDS® inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. The AD8197B offers individual control of the on/off state of the TMDS input termination resistors via I2C control. Outputs can be set to a high impedance state to reduce the power dissipation and/or to allow the construction of larger arrays using ...More

AD8197B:  4:1 HDMI/DVI Switch with Equalization

Product Description

The AD8197B is an HDMI™/DVI switch featuring equalized TMDS® inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. The AD8197B offers individual control of the on/off state of the TMDS input termination resistors via I2C control. Outputs can be set to a high impedance state to reduce the power dissipation and/or to allow the construction of larger arrays using the wire-OR technique.

The AD8197B is provided in a 100-lead LQFP, Pb-free, surface-mount package, specified to operate over the −40°C to +85°C temperature range.

Product Highlights

  1. Supports data rates up to 2.25 Gbps, enabling 1080p deep color (12-bit color) HDMI formats, and greater than UXGA (1600 × 1200) DVI resolutions.
  2. Input cable equalizer enables use of long cables at the input (more than 20 meters of 24 AWG cable at 2.25 Gbps).
  3. Auxiliary switch routes a DDC bus and two additional signals for a single-chip, HDMI 1.3 receive-compliant solution.

Applications

  • Multiple input displays
  • Projectors
  • A/V receivers
  • Set-top boxes
  • Advanced television (HDTV) sets

  • Pin-to-pin compatible with the AD8197A
  • 4 TMDS channels per link

  • Supports 250 Mbps to 2.25 Gbps data rates
  • Supports 25 MHz to 225 MHz pixel clocks
  • Equalized inputs allow use of long HDMI cables (20 meters at 2.25 Gbps)
  • Fully buffered unidirectional inputs/outputs
  • Per input switchable, 50 Ω on-chip terminations
  • Switchable output 50 Ω on-chip terminations
  • Pre-emphasized outputs
  • Low added jitter
  • Single-supply operation (3.3 V)
  • 4 auxiliary channels per link

  • Bidirectional unbuffered inputs/outputs
  • Flexible supply operation (3.3 V to 5 V)
  • HDCP standard compatible
  • Allows switching of DDC bus and 2 additional signals
  • 4 inputs, 1 output HDMI/DVI links
  • Enables HDMI 1.3-compliant receiver
  • Output disable feature
    Reduced power dissipation
    Removable output termination
    Allows building of larger arrays
  • Two AD8197Bs support HDMI/DVI dual link
  • Standards compatible: HDMI receiver, HDCP, DVI
  • Serial (I2C slave) and parallel control interface
  • 100-lead, 14 mm × 14 mm LQFP, Pb-free package
  • Front Panel Buffer: X
  • HDMI/DVI Input Channels: 4
  • HDMI/DVI Output Channels: 1
  • Input Equalization (dB): 12dB
  • Max Datarate (Gbps): 2.25Gbps
  • Max Resolution: 1080p/UXGA
  • Output Pre-Emphasis (dB): 6dB
  • Package: 100-LQFP

Functional Block Diagram for AD8197B

OF NOTE ...

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

Part# HDMI/DVI Input Channels HDMI/DVI Output Channels Max Datarate (Gbps) Max Resolution Input Equalization (dB) Output Pre-Emphasis (dB) Front Panel Buffer Package
AD8192 2 1 2.25 1080p/UXGA 12 6 X 56-LFCSP
AD8194 2 1 2.25 1080p/UXGA 12 - X 32-LFCSP
AD8195 1 1 2.25 1080p/UXGA 12 6 X 40-LFCSP
AD8197B 4 1 2.25 1080p/UXGA 12 6 X 100-LQFP
ADV3002 4 1 2.25 1080p/UXGA 18 - X 80-LQFP
ADV3003 1 1 2.25 1080p/UXGA 12 6 - 40-LFCSP

价格、封装以及购买

Help

产品型号
产品型号是指能够购买或者索取样片的某类产品的具体型号。

产品状态
产品状态指该产品当前的生存周期。它指下面四个阶段之一:
  • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
  • 生产:该产品型号目前已在生产,可以购买和索取样片。
  • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
  • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
封装说明
这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

欲详细了解封装图和化学成份请访问:  封装网页

引脚数
引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

温度范围
这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
  • 民用温度范围:0 ºC~+70 ºC
  • 军用温度范围:-55ºC ~+125ºC
  • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
  • 汽车工作温度范围:-40 ℃~ +125 ℃
报价
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

无铅封装产品
ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

View PCN
这是有关这款型号的产品变更通知(PCN)列表。点击链接以查看PCN详情。如需了解ADI PCN过程的更多信息,请访问我们的 PCN政策声明页面。

*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。