添加到信号链设计器

ADE7763:  单相有功和视在功率计量IC

产品详情

ADE7763配备专有ADC和固定功能DSP,可在变化较大的环境条件下长期保持高精度特性。ADE7763内置两个二阶16位Σ-Δ型ADC、一个数字积分器(在通道1上)、基准电压源电路、一个温度传感器及所有必需的信号处理电路,可执行有功和视在功率测量、线路电压周期测量以及电压和电流通道均方根值的计算。可选片内数字积分器可以直接与罗氏线圈等di/dt电流传感器接口,因而无需外部模拟积分器,并且可提供出色的长期稳定性以及电流和电压通道之间的精密相位匹配。

ADE7763配有一个串行接口,可用来读取数据及与有功功率成比例的脉冲输出频率(CF)。它提供通道失调校正、相位校准和功率校准等各种系统校准功能,确保高精度测量。该器件还能检测短路持续时间、低压或高压变化。

在仅累计正功率模式下,器件仅在检测到正功率时才累计功率。内部空载阈值确保空载时器件不会出现爬电现象。零交越输出(ZX)产生一个与线路电压的零交越点同步的脉冲。在周期有功和视在功率累计模式下,器件内部会使用该信号以加快校准。

中断状态寄存器指示中断的性质,中断使能寄存器控制何种事件在IRQ 引脚上产生输出(开漏、低电平有效逻辑输出)。

ADE7763采用20引脚SSOP封装。

特点和优势

  • 高精度;支持IEC 61036/60687、IEC62053-21和IEC62053-22标准
  • 片内数字积分器可以直接与具有di/dt输出的电流传感器接口
  • 电流通道内的PGA可以直接与分流器和电流变压器接口
  • 有功和视在功率、采样波形及电流和电压均方根值
  • 25°C时,在1000:1的动态范围内有功功率测量误差小于0.1%
  • 提供仅累计正功率模式
  • 片内用户可编程的线路电压浪涌阈值,SAG和PSU电源监控器
  • 功率、相位和输入失调数字校准
  • 片内温度传感器(典型值±3°C)
  • SPI®兼容型串行接口
  • 欲了解更多特性,请参考数据手册。

ADE7763功能框图

文档

快讯名称 内容类型 文件类型
ADE7763: Single-Phase Active and Apparent Energy Metering IC Data Sheet (Rev C, 01/2013) (pdf, 1328 kB) 产品数据手册 PDF
AN-639: ADI公司电能产品(ADE):常见问题解答(FAQ)  (pdf, 626 kB) 应用笔记 PDF
AN-639: Frequently Asked Questions (FAQs) Analog Devices Energy (ADE) Products  (pdf, 165 kB) 应用笔记 PDF
AN-564: A Power Meter Reference Design Based on the ADE7756  (pdf, 4410 kB) 应用笔记 PDF
Meter Architecture Trade-offs  (pdf, 1056 kB)
Single-Chip versus Multi-Chip Solutions and Examples of Implementation with Single-Chip Metering IC (Watt-Only and Multi-Function)
推荐读物 PDF
Meter Background
  • Power Theory  (pdf, 386 kB)
    Definition Of Power/Energy, Power Calculations and Theory Behind ADE775x Power Calculations
  • Meter Configurations  (pdf, 888 kB)
    Wiring Standards, Tampering/Anti-Tampering Connections, Single Phase Stepper Motor and Microprocessor-Based Meters
  • Current Sensors  (pdf, 950 kB)
  • PCB Design  (pdf, 1603 kB)
推荐读物 HTML
All-Electronic Power and Energy Meters
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
《模拟对话》杂志 HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
Analog Dialogue, Volume 43 – January 2009
《模拟对话》杂志 HTML
Measuring Harmonic Energy with a Solid State Energy Meter  (pdf, 46 kB)
(Reprinted with permission from Metering International where it was first printed in Issue 3, 2003)
技术文章 PDF
IC Technology and Failure Mechanisms - Understanding Reliability Standards Can Raise Quality of Meters  (pdf, 903 kB)
by Etienne Moulin, Analog Devices, Inc. (Reprinted with permission of India's Power Magazine, PowerLine, where it first appeared in the June 2004 issue)
技术文章 PDF
RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
RF DesignLine, March 2010
技术文章 HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
Analog Dialogue, Volume 43 – January 2009
技术文章 HTML
Measuring Reactive Power in Energy Meters  (pdf, 425 kB)
(Reprinted with permission from Metering International where it first appeared in Issue 1, 2002)
技术文章 PDF
Trusting Integrated Circuits in Metering Applications  (pdf, 15 kB)
by Jared Jones, Analog Devices, Inc. (Published by and reprinted with permission of Metering International. The Chinese version of this article is published in the February 2003 Metering International, China Special Edition.)
技术文章 PDF
Tapping The Potential Of Electronic Energy Metering  (pdf, 63 kB)
by Rachel Kaplan, Analog Devices, Inc. ... Today's homes seem more modern than ever, with knobs and dials re-placed by buttons and digital displays. But outside, electricity meters use electromechanical Ferraris technology developed 100 years ago.
(The article originally appeared in Electronic Design's November 25, 2002 Analog & Power Vision Supplement)
技术文章 PDF
Reactive Energy Measurement Made Simple  (pdf, 1678 kB)
by Natasha Wan, Analog Devices, Inc. Analog Devices' new energy metering Ics now allow utility companies to obtain accurate energy usage measurements more easily than ever before. (Metering International, Issue 4 2003)
技术文章 PDF
Energy measurement ICs Simplify Meter Design  (htm)
by Rachel Kaplan, Analog Devices, Inc. ... New ICs reduce design challenges of feature-rich, all-electronic energy meters. (Metering International, January 2003)
技术文章 HTM
Current Sensing for Energy Metering  (pdf, 795 kB)
by William Koon, presented at IIC, China
技术文章 PDF
Digital Energy Meters by the Millions  (pdf, 85 kB)
by Paul Daigle, Analog Devices, Inc.
(Reprinted with permission of Utility Automation, where it was first published in 4/2000)
技术文章 PDF
Nuevos Desarrollos en Sensores de Corriente en Medidores de Estado Solido  (pdf, 89 kB)
... La bobina Rogowski se ha utilizado durante mucho tiempo para mediciones de corriente de alto nivel. Gracias a las numerosas ventajas de esta tecnología, éste podría llegar a ser el sensor preferido en la próxima generación de medidores eléctricos.
技术文章 PDF
Solid State Solutions For Electricity Metrology  (pdf, 67 kB)
Significant changes are taking place in the electric energy industry worldwide. Deregulation of the utilities will produce a tougher competitive environment for the suppliers of electricity. Increased demand for electrical energy will require better management of distribution. Suppliers will need to identify ways of supplying a better level of service at a reduced cost. One way to do this is to install a solid state electricity meter.
技术文章 PDF
How Solid Is Your Solid-State Energy Meter? Not All Ics Are Created Equal.  (pdf, 206 kB)
(Reprinted with permission from Metering International where it was first printed in Issue 4, 2000)
技术文章 PDF
The Hot 100 products of 2006
(EDN, 12/15/2006)
产品评述 HTML
Energy Meter Chips
(Components in Electronics, 11/2006)
产品评述 HTML
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) 解决方案通报 PDF
Energy Measurement Solutions  (pdf, 2002 kB) 概况 PDF
ADE Product Family Overview  (pdf, 1390 kB)
The portfolio includes single-phase products and polyphase products for stepper motor and LCD display meter designs, with five critical measurements available: watt, V rms, I rms, VA, and VAR.
概况 PDF
Metering IC at ADI - Product Features
  • ADE7752  (pdf, 730 kB)
    Detailed Description of ADE7752 from Block Diagram to Key Specifications
  • ADE7753  (pdf, 500 kB)
    Detailed Description of ADE7753 from Block Diagram to Key Specifications
  • ADE7754  (pdf, 912 kB)
    Detailed Description of ADE7754 from Block Diagram to Key Specifications
  • ADE7756  (pdf, 1252 kB)
    Detailed Description of ADE7756 from Block Diagram to Key Specifications
  • ADE7758  (pdf, 1185 kB)
    Detailed Description of ADE7758 from Block Diagram to Key Specifications
  • ADE7759  (pdf, 416 kB)
    Detailed Description of ADE7759 from Block Diagram to Key Specifications
概况 HTML
What are the benefits of the ADE energy metering devices? 常见问题解答 HTML
Frequently Asked Questions (FAQs): Analog Devices Energy (ADE) Products  (pdf, 656 kB) 常见问题解答 PDF
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
ADE7763 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADE7763ARSZ 产品状态: 量产 20 ld SSOP 20 工业 Tube, 66 $ 1.61 $ 1.61 Y  材料信息 查看PCN 订购 样片
ADE7763ARSZRL 产品状态: 量产 20 ld SSOP 20 工业 Reel, 1500 - $ 1.61 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADE7763评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADE7763ZEB 产品状态: 量产 Evaluation Board $ 168.67 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭