ADL5541: 射频/中频( RF/IF)增益模块,工作频率50 MHz至6 GHz,增益15 dB
ADL5541是一款15 dB宽带的线性放大器,工作频率高达6 GHz。该放大器可以用于各种有线电视、手机以及仪器设备。
ADL5541可以提供15 dB增益,在频率、温度与电源范围内稳定工作, 器件一致性好。该增益模块内部匹配输入电阻为50Ω,在6 GHz以内其输入回波损耗为10 dB以下。它工作时只要求输入/输出交流耦合电容器、电源去耦合电容器以及外部电感。 More
ADL5541: 射频/中频( RF/IF)增益模块,工作频率50 MHz至6 GHz,增益15 dB
Product Description
ADL5541是一款15 dB宽带的线性放大器,工作频率高达6 GHz。该放大器可以用于各种有线电视、手机以及仪器设备。
ADL5541可以提供15 dB增益,在频率、温度与电源范围内稳定工作, 器件一致性好。该增益模块内部匹配输入电阻为50Ω,在6 GHz以内其输入回波损耗为10 dB以下。它工作时只要求输入/输出交流耦合电容器、电源去耦合电容器以及外部电感。
ADL5541采用InGaP HBT工艺制作,静电放电(ESD)保护额定值为1 kV (Class 1C)。它采用3 mm × 3 mm LFCSP封装,带裸露焊盘,具有出色的热阻性能。
ADL5541采用5 V单电源供电,功耗90 mA,工作温度范围:-40°C至+85°C。
现在可以供应完全符合RoHS标准的评估板。
ADL5542为系列产品,可提供增益20 dB,与ADL5541引脚兼容。
Data Sheet, Rev. 0, 7/07
特点
- 固定增益:15 dB
- 工作频率:6 GHz
- 内部匹配的50Ω输入/输出电阻
- 内置偏置控制电路
- 输出IP3
44 dBm @ 500 MHz
40 dBm @ 900 MHz
- 输出1 dB压缩点:19.7 dBm @
900 MHz - 噪声系数:3.5 dB @ 900 MHz
- 单电源供电:5V
- 8引脚LFCSP小尺寸封装
- 与20 dB增益的ADL5542 引脚兼容
- 1 kV静电放电(ESD)保护(Class 1C)
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 41 | 26 | 4 | 100mA | 2600 | Driver | 3-Lead SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 15.8 | 35 | 21.8 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 17 | 34 | 21.2 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 20 | 40 | 20.4 | 2.5 | 110mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5541 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5541-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ 100.19 | 12/05/2008 | Y | 联络ADI | Add To Cart |
| ADL5541ACPZ-R7 | Prodn | 8 ld LFCSP (2x3x.85mm) | 8 | Ind | $ 1.67 | 12/05/2008 |
Y
Material Declaration |