OP07D:  Ultralow Offset Voltage Operational Amplifier

The OP07D is a low cost option of the OP07 family with voltage offset performance of 150 µV max. The OP07D is a precision, ultralow offset amplifier. It integrates low power (1.1 mA typical), low ...More

OP07D:  Ultralow Offset Voltage Operational Amplifier

Product Description

The OP07D is a low cost option of the OP07 family with voltage offset performance of 150 µV max. The OP07D is a precision, ultralow offset amplifier. It integrates low power (1.1 mA typical), low input bias current (±1 nA maximum), and high CMRR/PSRR (130 dB). Operation is fully specified from ±5 V to ±15 V supply.

The OP07D provides higher accuracy than industry-standard OP07-type amplifiers due to Analog Devices’ iPolar™ process, which supports enhanced performance in a smaller footprint. These performance enhancements include wider output swing, lower power, and higher CMRR (common-mode rejection ratio) and PSRR (power supply rejection ratio). The OP07D maintains stability of offsets and gain virtually regardless of variations in time or temperature. Excellent linearity and gain accuracy can be maintained at high closed-loop gains.

The OP07D is fully specified over the extended industrial tem¬perature range of −40°C to +125°C. The OP07D amplifier is available in 8-lead DIP and the popular 8-lead, narrow SOIC lead-free packages.

Features

  • OP07 Performance at Low Cost
  • Compatible SOIC-8 & PDIP
  • 50% Lower Power Consumption than Standard OP07
  • No loss of Bandwidth, Slew Rate and Noise Performance
  • Improved PSRR, CMRR, Gain, Isy
  • Better Accuracy in Noisy Environments
  • Widest Operating Temperature Range: -40°C to +125°C
  • High Stability with 80° Phase Margin — Extremely Easy to Use
实验室电路

Find more at our Circuits Library.

本电路中采用的产品:
AD7366, AD7367, AD8021, AD845, AD8610, AD8638, OP07D, OP177

电路类型:  ADC电路/驱动器
应用:  仪器仪表; 医疗; 过程控制

本电路中采用的产品:
AD7356, AD8138, AD8638, OP07D, OP177

电路类型:  ADC电路/驱动器
应用:  仪器仪表; 医疗; 过程控制
优化目标:  高性能; 低噪声与低失真

本电路中采用的产品:
AD7352, AD8138, AD8638, OP07D, OP177

电路类型:  ADC电路/驱动器
应用:  仪器仪表; 医疗; 过程控制
优化目标:  高性能; 低噪声与低失真

Diagrams

OP07D Diagram
Pin Configuration Diagram for OP07D

技术指标

-3dB Bandwidth 0.6MHz
Slew Rate 0.2V/µs
Vos 45µV
Ib 0.2nA
Input Noise (nV/rtHz) 10nV/rtHz
Vcc-Vee Supply (V) 8 to 36
Iq per Amplifier 1.3mA
# OpAmps per Pkg 1
Operating Temp Range -40 to +125
Packages DIP,SOIC

浏览其他的产品

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8677 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
OP07D 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
AD8663 540KHz 300mV/µs 30µV 300fA 21nV/rtHz 1 -40 to +125
AD8628 2.5MHz 1V/µs 1µV 30pA 22nV/rtHz 1 -40 to +125
AD8551 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 1 -40 to +125
AD8538 430KHz 400mV/µs 5µV 15pA 50nV/rtHz 1 -40 to +125
AD8571 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 1 -40 to +125
AD8638 1.5MHz 2V/µs 3µV 1pA 59nV/rtHz 1 -40 to +125
AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
价格、封装以及购买

Help

产品型号
产品型号是指能够购买或者索取样片的某类产品的具体型号。

产品状态
产品状态指该产品当前的生存周期。它指下面四个阶段之一:
  • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
  • 生产:该产品型号目前已在生产,可以购买和索取样片。
  • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
  • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
封装说明
这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

欲详细了解封装图和化学成份请访问:  封装网页

引脚数
引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

温度范围
这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
  • 民用温度范围:0 ºC~+70 ºC
  • 军用温度范围:-55ºC ~+125ºC
  • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
  • 汽车工作温度范围:-40 ℃~ +125 ℃
报价
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

无铅封装产品
ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。

浏览代理商名单