Добавить к Мастеру создания структурных схем

ADG5208:  High Voltage Latch-Up Proof, 4-/8-Channel Multiplexers

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADG5208/ADG5209 are monolithic CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG5208 switches one of eight inputs to a common output, as determined by the 3-bit binary address lines, A0, A1, and A2. The ADG5209 switches one of four differential inputs to a common differential output, as determined by the 2-bit binary address lines, A0 and A1.

An EN input on both devices enables or disables the device. When EN is disabled, all channels switch off. The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.

Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked.

The ADG5208/ADG5209 do not have VL pins; instead, the logic power supply is generated internally by an on-chip voltage generator.

APPLICATIONS

  • Automatic test equipment
  • Data acquisition
  • Instrumentation
  • Avionics
  • Audio and video switching
  • Communication systems

PRODUCT HIGHLIGHTS

  1. Trench Isolation Guards Against Latch-Up.
    A dielectric trench separates the P and N channel transistors
    to prevent latch-up even under severe overvoltage conditions.
  2. 0.4 pC Charge Injection.
  3. Dual-Supply Operation.
    For applications where the analog signal is bipolar, the
    ADG5208/ADG5209 can be operated from dual supplies of up to ±22 V.
  4. Single-Supply Operation.
    For applications where the analog signal is unipolar, the
    ADG5208/ADG5209 can be operated from a single rail power supply of up to 40 V.
  5. 3 V Logic-Compatible Digital Inputs.
    VINH = 2.0 V, VINL = 0.8 V.
  6. No VL Logic Power Supply Required.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Latch-up proof
  • 5.5 pF off source capacitance
  • 52 pF off drain capacitance
  • 0.4 pC charge injection
  • Low on resistance:
    160 Ω typical
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
  • VSS to VDD analog signal range
  • Human body model (HBM) ESD rating
    4 kV I/O port to supplies
    1 kV I/O port to I/O port
    4 kV all other pins

Functional Block Diagram for ADG5208

Документация

Наименование Тип контента Тип файлов
ADG5208/ADG5209: High Voltage, Latch-Up Proof, 4-/8-Channel Multiplexers Data Sheet (Rev A, 03/2012) (pdf, 383 kB) Технические описания PDF
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть