Добавить к Мастеру создания структурных схем

ADUC7060:  Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI

Информация о продукте

Статус продукта:Производство

The ADuC7060/ADuC7061 are fully integrated, 8 kSPS, 24-bit data acquisition systems incorporating high performance multi-channel sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/ 32-bit ARM7TDMI® MCU, and Flash/EE memory on a single chip.

The ADCs consists of a 5-channel primary ADC and up to an 8-channel auxiliary ADC. The ADCs operate in single-ended or differential input modes. A single channel buffered voltage output DAC is available on-chip. The DAC output range is programmable to one of two voltage ranges.

The devices operate from an on-chip oscillator and a PLL gene-rating an internal high frequency clock up to 10.24 MHz. The microcontroller core is an ARM7TDMI, 16-bit/32-bit RISC machine offering up to 10 MIPS peak performance. 4 kB of SRAM and 32 kB of nonvolatile Flash/EE memory are provided on-chip. The ARM7TDMI core views all memory and registers as a single linear array.

The ADuC7060/ADuC7061 contain four timers. Timer 1 is wake-up timer with the ability to bring the part out of power saving mode. Timer 2 may be configured as a watchdog timer. A 16-bit PWM with six output channels is also provided.

The ADuC7060/ADuC7061 contain an advanced interrupt controller. The vectored interrupt controller (VIC) allows every interrupt to be assigned a priority level. It also supports nested interrupts to a maximum level of eight per IRQ and FIQ. When IRQ and FIQ interrupt sources are combined, a total of 16 nested interrupt levels are supported.On-chip factory firmware supports in-circuit serial download via the UART serial interface ports and nonintrusive emulation via the JTAG interface.

The parts operate from 2.375 V to 2.625 V over an industrial temperature range of −40°C to +125°C.

Applications

  • Industrial automation and process control
  • Intelligent, precision sensing systems, 4 mA to 20 mA loop-based smart sensors

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet and anomaly list available
  • Analog input/output - See data sheet for additional information.
  • Microcontroller
    ARM7TDMI core, 16-/32-bit RISC architecture
    JTAG port supports code download and debug
    Multiple clocking options
  • Memory
    32 kB (16 kB × 16) Flash/EE memory
    4 kB (1 kB × 32) SRAM
  • Tools
    In-circuit download, JTAG based debug
    Low cost, QuickStart development system
  • Communications interfaces
  • SPI interface (5 Mbps)
    4-byte Rx and Tx FIFOs
  • UART serial I/O and I2C (master/slave)
  • See Data Sheet for Additional Information

Functional Block Diagram for ADuC7060

Документация

Наименование Тип контента Тип файлов
ADuC7060/ADuC7061: Low Power, Precision Analog Microcontroller, Dual Sigma-Delta ADCs, Flash/EE, ARM7TDMI Datasheet (Rev D, 04/2012) (pdf, 1524 kB) Технические описания PDF
AN-0970: RTD Interfacing and Linearization Using an ADuC706x Microcontroller  (pdf, 341 kB) Статьи по применению PDF
AN-724: ADuC702x Serial Download Protocol  (pdf, 141 kB) Статьи по применению PDF
CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller  (pdf, 288 kB) Circuit Note PDF
CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability  (pdf, 442 kB) Circuit Note PDF
CN-0214: USB-Based Thermocouple Temperature Monitor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller  (pdf, 363 kB) Circuit Note PDF
CN-0164: Low Power, Long Range, ISM Wireless Measuring Node  (pdf, 172 kB) Circuit Note PDF
CN-0145: 4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller  (pdf, 268 kB) Circuit Note PDF
CN-0075: USB Based Temperature Monitor Using the ADuC7061 Precision Analog Microcontroller and an External RTD  (pdf) Circuit Note PDF
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Webcasts WEBCAST
UG-029: ADuC7060 Evaluation Board User Guide MicroConverter® ADuC7060 Development System  (pdf, 288 kB) Руководства пользователей PDF
Optimum process control means efficiency, reliability, and Analog ICs. Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Источники энергии и преобразование HTML
Development Tools Микросхемы, конфигурируемые программно HTML
ADuC706x Digital Filter Frequency Response Model  (xls, 515 kB) Design Calculators XLS
ADuC706x Library Примеры кода HTML
ADuC706x Code Examples Примеры кода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUC7060 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADuC7060 and ADUC7061 Development Systems
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUC7060QSPZ Статус: Prodn ADuC7060/ADuC7061 Quickstart Plus development system $ 159,00 Да -
EVAL-ADUC7061MKZ Статус: Prodn ADuC7061 Minikit development system $ 25,00 Да -
EVAL-ADUC-CABLE1Z Статус: Prodn UART Serial downloader cable $ 15,18 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть