The SC70 package is the latest breakthrough for small-size ADCs with resolutions up to 12 bits.
| Наименование | Тип контента | Тип файлов |
|---|---|---|
| AD7476A/AD7477A/AD7478A: 2.35 V to 5.25 V, 1 MSPS,12-/10-/8-Bit ADCs in 6-Lead SC70 Data Sheet (Rev F, 01/2011) (pdf, 625 kB) | Технические описания | |
| AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB) | Статьи по применению | |
| AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB) | Статьи по применению | |
| AN-932: Power Supply Sequencing (pdf, 95 kB) | Статьи по применению | |
|
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. |
Статьи по применению | |
| AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB) | Статьи по применению | |
| AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB) | Статьи по применению | |
| The Data Conversion Handbook | Руководства по проектированию | HTML |
| MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB) | Обучение | |
| MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design (pdf, 152 kB) | Обучение | |
| MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care (pdf, 94 kB) | Обучение | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Технические статьи | |
| MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning) (pdf, 277 kB) | Технические статьи | |
| MS-2124: Understanding AC Behaviors of High Speed ADCs (pdf, 276 kB) | Технические статьи | |
|
Nine Often Overlooked ADC Specifications
(pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance. |
Технические статьи | |
|
How to Save Power in Battery Applications Using the Power-Down Mode in an ADC
by Mercedes Casamayor and Claire Croke, Analog Devices, Inc. (Analog Dialogue, Vol. 37, 9/2003) |
Журнал Analog Dialogue | HTML |
|
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. |
Обзор | |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
Обзор | |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
| AD7476A Pmod Xilinx FPGA Reference Design | FPGA HDL | HTML |
| AD74xx - No-OS Driver for Renesas Microcontroller Platforms | Device Drivers | HTML |
| AD74xx - No-OS Driver for Microchip Microcontroller Platforms | Device Drivers | HTML |
| AD7476A IIO Single Channel Serial ADC Linux Driver (Wiki Site) | Device Drivers | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Recommended Input Buffer Amplifiers for the AD7476
Were these recommendations helpful?
Образцы / ПокупкаПриведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.