AD9262

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 2.5 MHz/5 MHz/10 MHz, 30 MSPS to 160 MSPS Dual Continuous Time Sigma-Delta ADC

Viewing:

Overview

  • SNR: 83 dB (85 dBFS) to 10 MHz input
  • SFDR: 87 dBc to 10 MHz input
  • Noise figure: 15 dB
  • Input impedance: 1 kΩ
  • Power: 600 mW
  • 1.8 V analog supply operation
  • 1.8 V to 3.3 V output supply
  • Selectable bandwidth
    2.5 MHz/5 MHz/10 MHz real
    5 MHz/10 MHz/20 MHz complex
  • Output data rate: 30 MSPS to 160 MSPS
  • See data sheet for additional features

The AD9262 is a dual, 16-bit analog-to-digital converter (ADC) based on a continuous time sigma-delta (Σ-Δ) architecture that achieves -87 dB of dynamic range over a 10 MHz input bandwidth.

The integrated features and characteristics unique to the continuous time Σ-Δ architecture significantly simplify its use and minimize the need for external components.

The AD9262 has a resistive input impedance that significantly relaxes the requirements of the driver amplifier. In addition, a 32× oversampled fifth-order continuous time loop filter significantly attenuates out of band signals and aliases, reducing the need for external filters at the input.

An external clock input or the integrated integer-N PLL provides the 640 MHz internal clock needed for the oversampled continuous time Σ-Δ modulator. On-chip decimation filters and sample rate converters reduce the modulator data rate from 640 MSPS to a user-defined output data rate between 30 MSPS to 160 MSPS, enabling a more efficient and direct interface.

The AD9262 incorporates an integrated dc correction and quadrature estimation block that corrects for gain and phase mismatch between the two channels. This functional block proves invaluable in complex signal processing applications such as direct conversion receivers.

The digital output data is presented in offset binary, Gray code, or twos complement format. A data clock output (DCO) is provided to ensure proper timing with the receiving logic. The AD9262 has the added feature of interleaving Channel A and Channel B data onto one 16-bit bus, simplifying on-board routing.

The ADC is available in three different bandwidth options of 2.5 MHz, 5 MHz, and 10 MHz, and operates on a 1.8 V analog supply and a 1.8 V to 3.3 V digital supply, consuming 600 mW. The AD9262 is available in a 64-lead LFCSP and is specified over the industrial temperature range (−40°C to +85°C).

PRODUCT HIGHLIGHTS

  1. Continuous time Σ-Δ architecture efficiently achieves high dynamic range and wide bandwidth.
  2. Passive input structure reduces or eliminates the requirements for a driver amplifier.
  3. An oversampling ratio of 32× and high order loop filter provide excellent alias rejection reducing or eliminating the need for antialiasing filters.
  4. An integrated decimation filter, sample rate converter, PLL clock multiplier, and voltage reference provide ease of use.
  5. Integrated dc correction and quadrature error correction.
  6. Operates from a single 1.8 V analog power supply and 1.8 V to 3.3 V output supply.

APPLICATIONS

  • Baseband quadrature receivers: CDMA2000, WCDMA, multicarrier GSM/EDGE, 802.16x, and LTE
  • Quadrature sampling instrumentation
  • Medical equipment
  • Radio detection and ranging (RADAR)

AD9262
16-Bit, 2.5 MHz/5 MHz/10 MHz, 30 MSPS to 160 MSPS Dual Continuous Time Sigma-Delta ADC
AD9262 Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Differential Amplifiers 2
ADA4937-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
ADA4938-2 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Dual)
Modulators & Demodulators 1
ADL5382 RECOMMENDED FOR NEW DESIGNS 700 MHz TO 2700 MHz Quadrature Demodulator
RF Amplifiers 1
ADA4932-2 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Voltage References 1
ADR130 PRODUCTION Precision Series Sub-Band Gap Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9262 IBIS Model 1


Evaluation Kits

EVAL-AD9262

AD9262 Evaluation Board

Product Details

The AD9262 evaluation board serves two purposes: as an evaluation platform for the 16-bit dual continuous time sigma delta ADC and as a direct conversion demonstration platform. 


The AD9262 is a dual, 16-bit analog-to-digital converter (ADC) based on a continuous time sigma-delta (Σ-Δ) architecture that achieves 86 dB of dynamic range over a 10 MHz real or 20 MHz complex bandwidth. The integrated features and characteristics unique to the continuous time Σ-Δ architecture significantly simplify its use and minimize the need for external components. This evaluation board supports the AD9262 family of products, including the AD9262BCPZ-10, AD9262BCPZ-5, and AD9262BCPZ.

EVAL-AD9262
AD9262 Evaluation Board

Latest Discussions

Recently Viewed