LTC4290

PRODUCTION

8-Port PoE/PoE+/LTPoE++ PSE Analog Controller

Viewing:

Overview

  • Eight Independent PSE Channels
  • Compliant with IEEE 802.3at Type 1 and 2
  • Chipset Provides Electrical Isolation
    • Reduced BOM Cost
    • Eliminates up to 6 High Speed Opto-Couplers
    • Eliminates Isolated 3.3V Power Supply
  • Low Power Dissipation
    • 0.25Ω Sense Resistance Per Channel
  • Very High Reliability 4-Point PD Detection
    • 2-Point Forced Voltage
    • 2-Point Forced Current
  • VEE and VPORT Monitoring
  • 1 Second Rolling IPORT Averaging
  • Supports 2-Pair and 4-Pair Output Power
  • 1MHz I2C Compatible Serial Control Interface
  • Available In Three Power Grades
    • A-Grade – LTPoE++™ 38.7W to 90W
    • B-Grade – PoE+ 25.5W
    • C-Grade – PoE 13W
  • Available In a 40-Lead 6mm × 6mm (LTC4290) and 24-Lead 4mm × 4mm (LTC4271) QFN Package

There is a newer version of this part available

LTC9101-2 RECOMMENDED FOR NEW DESIGNS

12/24-Port IEEE 802.3bt 4-pair PoE PSE Digital Controller

LTC4290
8-Port PoE/PoE+/LTPoE++ PSE Analog Controller
Product Package 1 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Power-over-Ethernet (PoE) Controllers 2
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
LTC4270 PRODUCTION 12-Port PoE/PoE+/LTPoE++ PSE Analog Controller
Temperature Sensors 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1843B

LTC4290B/LTC4271: (DC1680 + DC1842) 8-Port 25.5W Demo Kit (requires DC590)

Product Details

Demonstration kit DC1843B is an 8-port Ethernet Alliance™ certified IEEE 802.3at Type 2 power sourcing equipment (PSE) composed of a DC1842B daughter card and DC1680B motherboard. The kit is used for evaluation of the LTC4290B and LTC4271 PSE chipset. Up to 8 powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC1843 for I2C interfacing with QuikEval™. This demonstration manual provides a Quick Start Procedure, a DC1842B overview, a DC1680B overview, schematics, and layout printouts. Refer to the Layout Guide for Demonstration Circuit 1842B when laying out the LTC4290B/LTC4271 circuit. Contact Analog Devices for this document.

The DC1842B has increased surge protection over the DC1842A. The DC1680B uses discrete Ethernet transformers while the DC1680A has an integrated 12-port RJ45 jack.

DC1843B
LTC4290B/LTC4271: (DC1680 + DC1842) 8-Port 25.5W Demo Kit (requires DC590)
DC1843B Application Circuit DC1843B Application Circuit DC1843B Application Circuit DC1843B Application Circuit DC1843B Application Circuit DC1843B Application Circuit DC1843B Application Circuit EA Certified 3 EA Certified 4
DC590B
Isolated USB Serial Controller for QuikEval-Compatible Demo Boards
DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B - Schematic

Latest Discussions

Recently Viewed