アナログ・デバイセズは全種類のアナログ/デジタル温度センサーを提供しています。簡単な電圧または電流出力機能が必要な場合、アナログ・デバイセズのアナログ温度センサーを選択してください。アナログ温度センサーは従来型のセンサーのように余計なトリミング、バッファリング、直線化補正を必要としません。 さらに、I2C、 SPI、マーク&スペース、トリップ・ポイント等のインターフェースを備えた、高精度で低価格のデジタル温度センサーも揃えています。より複雑なシステム設計のアプリケーション向けには、D/Aコンバータ、A/Dコンバータ、リファレンス、リミット・アラーム・レジスタを集積したデジタル温度センサーも用意しています。
ADI offers a complete range of analog temperature sensors. Choose one of ADI's analog temperature sensors if a simple voltage or current out function is required. Unlike traditional conventional methods, these analog sensors eliminate the need for trimming, buffering, and linearization. This saves on both cost and unnecessary circuit design. Go to Analog Temp Sensors
ADI offers a selection of high accurate, low cost digital temperature sensors with I2C, SPI, and mark-space interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs and references. This complete family of temperature sensors has the diversity to be used in a broad range of applications. Go to Digital Temp Sensors
ADI offers a selection of Trip Point Temperature Sensors with Factory Set, Pin Selectable or Resistor Programmable trip point temperature sensors. Go to Temperature Switches
The AD7298 is a 12-bit, high speed, low power, 8-channel, successive approximation ADC with an internal temperature sensor. The part operates from a single 3.3V power supply and features throughput rates up to 1MSPS. The device contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 70 MHz.
The AD7298 offers a programmable sequencer,
続きを見る
The AD7291 is a 12-bit, high speed, low power, 8-channel, successive approximation ADC with an internal temperature sensor. The part operates from a single 3.3V power supply and features an I2C®-compatible interface. The track-and-hold amplifier can handle input frequencies of up to 50 MHz, and a multiplexer allows samples from eight channels.
Each AD7291 provides a 2-wire
続きを見る
このセミナーをご聴講いただくには、myAnalogにご登録いただく必要があります。
あらかじめご了承ください。
このセミナーをご聴講いただくには、myAnalogにご登録いただく必要があります。
あらかじめご了承ください。