content here.
content here.

AD9261:  16-Bit, 10 MHz Bandwidth, 30 MSPS to 160 MSPS Continuous Time Sigma-Delta ADC

The AD9261 is a 16-bit analog-to-digital converter (ADC) based on a continuous time sigma-delta (Σ-Δ) architecture that achieves 86 dB of dynamic range over a 10 MHz input bandwidth. The integrated features and characteristics unique to the continuous time Σ-Δ architecture significantly simplify its use and minimize the need for external components.

The AD9261 has a resistive input ...続きを見る

AD9261:  16-Bit, 10 MHz Bandwidth, 30 MSPS to 160 MSPS Continuous Time Sigma-Delta ADC

製品概要

The AD9261 is a 16-bit analog-to-digital converter (ADC) based on a continuous time sigma-delta (Σ-Δ) architecture that achieves 86 dB of dynamic range over a 10 MHz input bandwidth. The integrated features and characteristics unique to the continuous time Σ-Δ architecture significantly simplify its use and minimize the need for external components.

The AD9261 has a resistive input impedance that significantly relaxes the requirements of the driver amplifier. In addition, a 32× oversampled 5th-order continuous time loop filter significantly attenuates out of band signals and aliases, reducing the need for external filters at the input.

An external clock input or the integrated integer-N PLL provides the 640 MHz internal clock needed for the oversampled continuous time Σ-Δ modulator. On-chip decimation filters and sample rate converters reduce the modulator data rate from 640 MSPS to a user-defined output data rate between 30 MSPS to 160 MSPS, enabling a more efficient and direct interface.

The digital output data is presented in offset binary, Gray code, or twos complement format. A data clock output (DCO) is provided to ensure proper timing with the receiving logic.

The AD9261 operates on a 1.8 V analog supply and a 1.8 V to 3.3 V digital supply, consuming 375 mW. The AD9261 is available in a 48-lead LFCSP and is specified over the industrial temperature range (−40°C to +85°C).

Product Highlights

  1. Continuous time Σ-Δ architecture efficiently achieves high dynamic range and wide bandwidth.
  2. Passive input structure reduces or eliminates the requirements for a driver amplifier.
  3. An oversampling ratio of 32× and high order loop filter provide excellent alias rejection reducing or eliminating the need for antialiasing filters.
  4. An integrated decimation filter, sample rate converter, PLL clock multiplier, and voltage reference provide ease of use.
  5. Operates from a single 1.8 V analog power supply and 1.8 V to 3.3 V output supply.
  6. A standard serial port interface (SPI) supports various product features and functions.

Applications

  • Data Acquisition
  • Automated Test Equipment
  • Instrumentation
  • Medical Imaging

  • SNR: 82.5 dB (84.5 dBFS)to 10 MHz input
  • SFDR: 87 dBc to 10 MHz input
  • Selectable bandwidth: 2.5 MHz/5 MHz/10 MHz
  • Output data rate: 30 MSPS to 160 MSPS
  • Input impedance: 1 kΩ
  • Integrated decimation filter, sample rate converter, and PLL clock multiplier
  • 1.8V analog and 1.8V to 3.3V digital output supply
  • Dual channel modulator only version available (AD9267)
  • Resolution (Bits): 16bit
  • T-Put Rate: 160MSPS
  • # Chan: 1
  • Supply V: Multi(+1.8Anlg, +1.8Dig),Multi(+1.8Anlg, +3.3Dig)
  • Pwr Diss: 375mW
  • Interface: Par
  • Ain Range: 2 V p-p
  • SNR (dB): 82.5dB
  • Pkg Type: CSP

Functional Block Diagram for AD9261

Of Note ...

This product is not yet released to manufacturing. Please contact the High Speed Converter Group for a detailed datasheet and sample availability. Please provide contact information including the company name, intended application, and anticipated usage.

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD9261-10 16 160MSPS 1 375mW
AD9230-170 12 170MSPS 1 349mW
AD9626-170 12 170MSPS 1 291mW
AD9211-200 10 200MSPS 1 356mW
AD9601-200 10 200MSPS 1 344mW
AD7401A 16 20MSPS 1 105mW
AD7401 16 20MSPS 1 100mW
AD7720 16 12.5MSPS 1 215mW
AD7626 16 10MSPS 1 150mW
AD7400 16 10MSPS 1 90mW
AD7400A 16 10MSPS 1 95mW