Digital to Analog Converters (DACs)
Digital to analog converters (DACs) convert digital data into analog signals, and are used in a variety of applications. Analog Devices has the industry’s largest portfolio of DACs ranging from 8 bits
Go to Product Selection Table
Viewing:
Subcategories
Current Output DACs
Analog Devices’ current output digital-to-analog converters (DACs) portfolio is ideal for photonics
Direct Digital Synthesis
Analog Devices’ world-leading direct digital synthesis (DDS) ICs incorporate features such as
High Speed DACs
Analog Devices’ high speed (≥30 MSPS) digital-to-analog converters (DACs) include wideband radio
Precision DACs
Precision digital-to-analog converters (DACs) are critical data conversion components for
Voltage Output DACs
Analog Devices offers a large family of resistor string and R-2R voltage output (VOUT)
Products in Category
MAX14515B
RECOMMENDED FOR NEW DESIGNS
High-Voltage Liquid Lens Driver
AD3536R
RECOMMENDED FOR NEW DESIGNS
16-Channel, 12-Bit Voltage Output DAC, On-Chip Reference, SPI
AD5529R
RECOMMENDED FOR NEW DESIGNS
16-Channel, 16-Bit High-Voltage Output DAC
AD3532R
RECOMMENDED FOR NEW DESIGNS
16-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI
AD5705R
RECOMMENDED FOR NEW DESIGNS
4-Channel, 12-Bit, Current Output DAC with On-Chip Reference and SPI
AD5711R
RECOMMENDED FOR NEW DESIGNS
8-channel 12-bit Configurable IDAC/VDAC with On-Chip Reference
AD5706R
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit, Current Output DAC with On-Chip Reference and SPI
AD5710R
RECOMMENDED FOR NEW DESIGNS
8-channel 16-bit Configurable IDAC/VDAC with On-Chip Reference
AD3531R
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI
AD3531
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit Voltage Output DAC, SPI
High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}