content here.
content here.

Digital Crosspoint Switches

Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 Mux/DeMux switches. Analog Devices crosspoint and 2:1 Mux/DeMux switches are ideal for WDM, enterprise and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These crosspoint switches are also suited for broadcast video applications.

NEW PRODUCTS

  • AD8155- 6.5 Gbps Dual Buffer Mux/Demux

    The AD8155 is an asynchronous, protocol-agnostic, dual-lane 2:1 switch with a total of six differential CML inputs and six differential CML outputs. The signal path supports NRZ signaling with data rates up to 6.5 Gbps per lane. Each lane offers programmable receive equalization, programmable output pre-emphasis, programmable output levels, and loss-of-signal detection.

    The nonblocking MoreRead more

    AD8155 Diagram

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Digital Crosspoint Switches
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters










Part#
Results: 10
TypeData Rate (Gbps)Pos SupplySupply Current Prop Delay (ps)Input Swing (mV p-p)Output Rise/Fall (ps)Control InterfacePrice* (1000-4999)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
  
Filter By Value
      
 
AD815033 x 171.5+3.3V to +5V400650200-1000100CMOS/TTL Parallel $79.95
AD815133 x 173.2+3.3V to +5V425650200-1000100CMOS/TTL Parallel $90.07
AD815234 x 343.2+2.5V to +3.3V80066050-1000100LVCMOS/LVTTL Parallel $140.67
AD81532:1/1:2 Mux-deMux3.2+3V to +3.6V31640200-200085I2C $5.52
AD81552:1/1:2 Mux-deMux6.5+1.8V to +3.3V850700200-200062- $16.95
AD81564 x 46.25+3V to +3.6V1201000200-200075LVCMOS/LVTTL Parallel $13.11
AD81584 x 2:1/1:2 Mux-deMux6.5+1.8V to +3.3V850700200-200062I2C $19.18
AD81594 x 2:1/1:2 Mux-deMux3.2+3V to +3.6V320600200-2000100LVCMOS/LVTTL Parallel $12.09
ADN46008 x 84.25+1.8V to +3.3V5651000300-200075I2C $24.95
ADN81024 x 43.75+1.8V to +3.3V5861000300-200075I2C $14.62
Please scroll down to see more data.
back to top