Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADN4605
PRODUCTIONX-Stream™ 4.25 Gbps 40 × 40 Digital Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $146.14
Overview
- DC to 4.25 Gbps per port NRZ data rate
- Adjustable receive equalization
- 3 dB, 6 dB, or 12 dB boost
- Compensates over 40 inches of FR4 at 4.25 Gbps
- Adjustable transmit preemphasis/deemphasis
- Programmable boost and output level
- Compensates over 40 inches of FR4 at 4.25 Gbps
- Low Power
- 105 mW per channel at 2.5 V (400 mVP-P differential output level swing)
- 40 × 40, fully differential, nonblocking array
- Double rank connection programming with dual maps
- Low jitter, typically <25 ps
- Flexible 2.5 V to 3.3 V supply range
- DC- or ac-coupled differential PECL/CML inputs
- Differential CML outputs
- Per-lane polarity inversion for routing ease
- 50 Ω on-chip I/O termination with disable feature
- Supports 8b10b, scrambled or uncoded NRZ data
- Serial (I2C slave or SPI) control interface
- Parallel control interface
The ADN4605 is a 40 × 40 asynchronous, protocol agnostic, digital crosspoint switch, with 40 differential PECL/CML-compatible inputs and 40 differential programmable CML outputs.
The ADN4605 is optimized for NRZ signaling with data rates of up to 4.25 Gbps per port. Each port offers adjustable levels of input equalization, programmable output swing, and output preemphasis/deemphasis.
The ADN4605 nonblocking switch core implements a 40 × 40 crossbar and supports independent channel switching through serial and parallel control interfaces. The ADN4605 has low latency and very low channel-to-channel skew.
An I2C, SPI, or parallel interface is used to communicate with the device for control of connectivity and other features.
The ADN4605 is assembled in a 35 mm × 35 mm, 352 BGA package and operates over a temperature range of −40°C to +85°C.
APPLICATIONS
- Digital video (HDMI, DVI, DisplayPort, 3G/HD/SD-SDI)
- Fiber optic network switching
- High-speed serial backplane routing to OC-48 with FEC
- XAUI, 4x Fibre Channel, Infiniband®, and GbE over backplane
- Data storage networks
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4605ABPZ | 352-Ball BGA-ED (35mm x 35mm x 1.9mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 21, 2019 - 19_0181 ADN4605 Assembly Site Transfer and Data Sheet Revision |
||
| ADN4605ABPZ | PRODUCTION | |
|
Sep 21, 2015 - 15_0175 Ink to Laser Mark Conversion for SBGA Packages |
||
| ADN4605ABPZ | PRODUCTION | |
|
Dec 8, 2017 - 17_0062 Discontinuance of SBGA package |
||
| ADN4605ABPZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.