Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADV3228
PRODUCTION750 MHz, 8 × 8 Analog Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $27.54
Overview
- 8 × 8 high speed, non-blocking switch array
- Pinout and functionally equivalent to the AD8108/AD8109
- Drop-in compatible with ADV3224/ADV3225 16 x 8 array
- Complete solution
Buffered inputs
Programmable high impedance outputs
8 output amplifiers, G = +1 (ADV3228), G = +2 (ADV3229)
Drives 150 Ω loads - Operates on ±5 V supplies
- Low power: 0.5 W
- Excellent ac performance - Please see data sheet for additional information.
- Serial or parallel programming of switch array
- 72-lead LFCSP (10 mm x 10 mm)
The ADV3228/ADV3229 include eight independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs to prevent off channels from loading the output bus. The ADV3228 has a gain of +1, the ADV3229 has a gain of +2, and they both operate on voltage supplies of ±5 V. Channel switching is performed via a serial digital control that can accommodate daisy chaining of several devices or via a parallel control to allow updating of an individual output without reprogramming the entire array.
The ADV3228/ADV3229 are available in the 72-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C.
Applications
- Routing of high speed signals including:
Video (NTSC, PAL, S, SECAM, YUV, RGB)
Compressed video (MPEG, wavelet)
3-level digital video (HDB3) - Data communications
- Telecommunications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV3228ACPZ | 72-Lead LFCSP (10mm x 10mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| ADV3228ACPZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.