Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADV3226
PRODUCTION750 MHz, 16 × 16 Analog Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $79.66
Overview
- Excellent ac performance
- −3 dB bandwidth, 200 mV p-p:
- 200 mV p-p: 820 MHz (ADV3226), 750 MHz (ADV3227)
- 2 V p-p: 600 MHz (ADV3226), 750 MHz (ADV3227)
- Slew rate: 2150 V/μs (ADV3226), 2950 V/μs (ADV3227)
- −3 dB bandwidth, 200 mV p-p:
- Serial or parallel programming of switch array
- 100-lead LFCSP (12 mm × 12 mm)
The ADV3226/ADV3227 are high speed 16 × 16 analog crosspoint switch matrices. They offer a −3 dB signal bandwidth greater than 750 MHz and channel switch times of less than 20 ns with 1% settling.
The ADV3226/ADV3227 include 16 independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs to prevent off channels from loading the output bus. The ADV3226 has a gain of +1 and the ADV3227 has a gain of +2. They both operate on voltage supplies of ±5 V while consuming only 118 mA (ADV3226) and 133 mA (ADV3227) of idle current. Channel switching is performed via a serial digital control that can accommodate daisy chaining of several devices or via a parallel control to allow updating of an individual output without reprogramming the entire array.- Routing of high speed signals including
Video (NTSC, PAL, S, SECAM, YUV, RGB)
Compressed video (MPEG, wavelet)
3-level digital video (HDB3) - Data communications
- Telecommunications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV3226ACPZ | 100-Lead LFCSP (12mm x 12mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| ADV3226ACPZ | PRODUCTION | |
|
Oct 13, 2016 - 15_0027 Assembly Transfer of Large Body Punched LFCSP Products to Amkor Philippines |
||
| ADV3226ACPZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.