Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADV3205
RECOMMENDED FOR NEW DESIGNS60 MHz, G = +2, 16 × 16 Buffered Analog Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $22.27
Overview
- 16 × 16 high speed nonblocking switch array
- Serial or parallel programming of switch array
- Serial data out allows daisy-chaining control of multiple16 × 16 devices to create larger switch arrays
- Complete solution
- Buffered inputs
- 16 output amplifiers
- Operates on ±5 V supplies
- Low supply current of 50 mA - Low all hostile crosstalk: −67 dB at 5 MHz
- Excellent video performance, VS = ±5 V
- −3 dB bandwidth: 60 MHz
- 0.1 dB gain flatness: 10 MHz
- 0.1% differential gain error (RL = 1 kΩ)
- 0.1° differential phase error (RL = 1 kΩ) - Output disable allows connection of multiple devices without loading the output bus
- RESET pin allows disabling of all outputs
- Power-on reset capability with capacitor to ground - 100-lead LQFP (14 mm × 14 mm)
The ADV3205 is a fully buffered crosspoint switch matrix that operates on ±5 V, making it ideal for video applications. It offers a −3 dB signal bandwidth of 60 MHz and channel switch times of less than 60 ns with 0.1% settling. The ADV3205 has excellent crosstalk performance, and ground/power pins surround all inputs and outputs to provide extra shielding required for the most demanding applications. The differential gain and differential phase of better than 0.1% and 0.1°, respectively, along with 0.1 dB flatness out to 10 MHz, make the ADV3205 an excellent choice for many video applications.
The ADV3205 includes 16 independent output buffers that can be placed into a disabled state for paralleling crosspoint outputs. The ADV3205 has a gain of +2 and operates on voltage supplies of ±5 V while consuming only 34 mA of current. Channel switching is performed via a serial digital control (which can accommodate daisy-chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.
The ADV3205 is packaged in a 100-lead LQFP and is available over the commercial temperature range of 0°C to 70°C.
Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV3205JSTZ | 100-Lead LQFP (14mm x 14mm) |
This is the most up-to-date revision of the Data Sheet.