Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4193 Low Phase Noise, Fast Settling PLL Frequency Synthesizer.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

System Requirements

  • ADF4193 Evaluation Board (EV-ADF4193SD1Z or EV-ADF4193SD2Z)
  • SDP Controller Board

Software and Tools

Supporting Boards

  • System Demonstration Platform
    The SDP-S (EVAL-SDP-CS1Z) is the suggested SDP Controller board for this evaluation system. If you have previously purchased as SDP-B or SDP-S, you will not need to purchase another SDP Controller board. Evaluation boards designed for the SDP-S are compatible with the SDP-B controller also. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

ADF4193 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADF4193EBZ1 Status: Last Time Buy Evaluation Board $151.80 Yes -
EVAL-ADF4193EBZ2 Status: Production Evaluation Board $121.44 Yes -
EV-ADF4193SD1Z Status: Contact ADI Evaluation board with 1.8 GHz VCO and loop filter components populated $165.00 Yes -
EV-ADF4193SD2Z Status: Contact ADI Evaluation board without VCO or loop filter components $140.00 Yes -
EVAL-SDP-CS1Z Status: Production SDP-S Controller Board - Interface to EV-ADF4193SD1Z and EV-ADF4193SD2Z (also required) $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close