ADF4157: High Resolution 6 GHz Fractional-N Frequency Synthesizer
The ADF4157 is a 6 GHz fractional-N frequency synthesizer with a 25-bit fixed modulus, allowing subhertz frequency resolution at 6 GHz. It consists of a low noise digital phase frequency detector ...More
ADF4157: High Resolution 6 GHz Fractional-N Frequency Synthesizer
Product Description
The ADF4157 is a 6 GHz fractional-N frequency synthesizer with a 25-bit fixed modulus, allowing subhertz frequency resolution at 6 GHz. It consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. There is a Σ-Δ based fractional interpolator to allow programmable fractional-N division. The INT and FRAC values define an overall N divider, N = INT + (FRAC/225). The ADF4157 features cycle slip reduction circuitry, which leads to faster lock times without the need for modifications to the loop filter.
Control of all on-chip registers is via a simple 3-wire interface. The device operates with a power supply ranging from 2.7 V to 3.3 V and can be powered down when not in use.
Applications
- Data Sheet Rev A, 01/2009 (pdf 398kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
ADIsimSRD Design Studio
Features
- RF bandwidth to 6 GHz
- 25-bit fixed modulus allows subhertz frequency resolution
- 2.7 V to 3.3 V power supply
- Separate VP allows extended tuning voltage
- Programmable charge pump currents
- 3-wire serial interface
- Digital lock detect
- Power-down mode
- Pin compatible with the following frequency synthesizers:
ADF4110/ADF4111/ADF4112/ADF4113/
ADF4106/ADF4153/ADF4154/ADF4156 - Cycle slip reduction for faster lock times
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF4157
High Resolution 6 GHz Fractional-N Frequency Synthesizer
Other Diagrams for ADF4157
High Resolution 6 GHz Fractional-N Frequency Synthesizer
ADF4157 Pin Configuration
Functional Block Diagram for ADF4157
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 15 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4150 | Frac-N/Int-N | 6 | - | 219 | 250 | 4/5, 8/9 | 25 | 24-Lead CSP | - |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4156 | Single Fractional-N | 6000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $3.04 |
| ADF4157 | Single Fractional-N | 6000 | - | 207 | 300 | - | 29 | 16-Lead TSSOP, 20-Lead CSP | $3.25 |
| ADF4193 | Fast Settling PLL | 3500 | - | -216 | 300 | 4/5, 8/9 | 68 | 32-Lead CSP | $8.60 |
| ADF4206 | Dual Integer-N | 550 | - | 92 | 40 | 32/33, 64/65 | 9.5 | 16-Lead TSSOP | $2.04 |
| ADF4208 | Dual Integer-N | 2000 | - | 91 | 40 | 32/33, 64/65 | 14 | 20-Lead TSSOP | $2.04 |
| ADF4212 | Dual Integer-N | 2700 | - | 91 | 115 | 16/17, 32/33, 64/65, 8/9 | 11.5 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4212L | Dual Integer-N | 2400 | - | -215 | 115 | 16/17, 32/33, 64/65, 8/9 | 6 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4213 | - | 3000 | - | 91 | 115 | 16/17, 32/33, 8/9 | 20 | - | $1.79 |
| ADF4216 | - | 1200 | - | 87 | 40 | 32/33, 64/65 | 18 | - | $1.94 |
| ADF4217L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4218L | Dual Integer-N | 3000 | - | -216 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | $2.54 |
| ADF4219L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4251 | Dual Fractional-N | 3000 | - | 103 | 150 | 4/5, 8/9 | 13 | 24-Lead CSP | - |
| ADF4252 | Dual Fractional-N | 3000 | - | -214 | 150 | 4/5, 8/9 | 13 | 24-Lead CSP | $2.67 |
| ADF4350 | Frac-N/Int-N w/ VCO | - | 137.5-4400 MHz | 213 | 105 | 4/5, 8/9 | 27 | 32-Lead CSP | $10.30 |
| ADF4360-0 | Synthesizer/VCO Integer-N | - | 2400-2725 MHz | -214 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-1 | Synthesizer/VCO Integer-N | - | 2050-2450 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-2 | Synthesizer/VCO Integer-N | - | 1850-2150 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-3 | Synthesizer/VCO Integer-N | - | 1600-1950 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-4 | Synthesizer/VCO Integer-N | - | 1450-1750 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-5 | Synthesizer/VCO Integer-N | - | 1200-1400 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-6 | Synthesizer/VCO Integer-N | - | 1050-1250 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-7 | Synthesizer/VCO Integer-N | - | 350-1800 MHz | -217 | 250 | 16/17, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-8 | Synthesizer/VCO Integer-N | - | 65-400 MHz | -217 | 250 | - | - | 24-Lead CSP | $3.10 |
| ADF4360-9 | Synthesizer/VCO Integer-N | - | 1.1-200 MHz | 218 | 250 | - | 7.5 | - | $3.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF4157 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF4157BCPZ | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | - | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF4157BCPZ-RL | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF4157BCPZ-RL7 | Prodn | 20 ld LFCSP (4x4mm) | 20 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF4157BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $3.25 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF4157BRUZ-RL | Prodn | 16 ld TSSOP | 16 | Ind | $3.25 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF4157BRUZ-RL7 | Prodn | 16 ld TSSOP | 16 | Ind | $3.25 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF4157EB1Z | Prodn | EVALUATION BOARDS | - | TBD | $151.80 | 07/03/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close