The EV-ADF41020EB1Z evaluation board is designed to let the user evaluate the performance of the ADF41020 frequency synthesizer for phase-locked loops (PLLs). The board contains the ADF41020 synthesizer, a 100 MHz TCXO and power supplies, USB interface, and RF output connectors. There is also an active loop filter and a 13 GHz VCO on board. The evaluation kit contains software that is compatible with Windows® XP and later versions to allow easy programming of the synthesizer.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved