User Guide
Rev.
B
2
View All
Overview
Product Details
The EV-ADF41020EB1Z evaluation board is designed to let the user evaluate the performance of the ADF41020 frequency synthesizer for phase-locked loops (PLLs). The board contains the ADF41020 synthesizer, a 100 MHz TCXO and power supplies, USB interface, and RF output connectors. There is also an active loop filter and a 13 GHz VCO on board. The evaluation kit contains software that is compatible with Windows® XP and later versions to allow easy programming of the synthesizer.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-405: Evaluation Board for the ADF41020 PLL Frequency Synthesizer (Rev. B)4/26/2016PDF1 M
-
UG-476: PLL Software Installation Guide8/10/2015PDF520 kB
-
ADF41020 Design Files11/6/2020ZIP1 M