ADF4193: Low Phase Noise, Fast Settling PLL
The ADF4193 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. Its architecture is specifically ...More
ADF4193: Low Phase Noise, Fast Settling PLL
Product Description
The ADF4193 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. Its architecture is specifically designed to meet the GSM/EDGE lock time requirements for base stations.
It consists of a low-noise digital phase frequency detector (PFD), and a precision differential charge pump. There is also a differential amplifier (Diff Amp) to convert the differential charge pump output to a single ended voltage for the external voltage controlled oscillator (VCO). The Σ-Δ based fractional interpolator, working with the N divider, allow programmable modulus fractional-N division. Additionally, the 4-bit reference (R) counter and on-chip frequency doubler, allows selectable reference signal (REFIN) frequencies at the PFD input.
A complete phase-locked loop (PLL) can be implemented if the synthesizer is used with an external loop filter and a VCO. The switching architecture ensures that the PLL settles inside the GSM time slot guard period, removing the need for a second PLL and associated isolation switches. This saves cost, complexity, PCB area, shielding and characterization on previous ping-pong GSM PLL architectures.
Features
- New fast settling fractional-N PLL architecture
- Frequency hop across the GSM band in 5 µs, phase settled by 20 µs
- Single PLL replaces ping-pong synthesizers
- 0.5 degree RMS phase error at 2 GHz RF output
- Digitally programmable output phase
- RF input range up to 3.5 GHz
- On-chip low noise differential amplifier
- Phase noise figure of merit –216 dBc/Hz
- Loop filter design possible using ADI SimPLL
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF4193
Low Phase Noise, Fast Settling PLL
Functional Block Diagram for ADF4193
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 17 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4156 | Single Fractional-N | 6000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $3.04 |
| ADF4157 | Single Fractional-N | 6000 | - | 207 | 300 | - | 29 | 16-Lead TSSOP, 20-Lead CSP | $3.25 |
| ADF4193 | Fast Settling PLL | 3500 | - | -216 | 300 | 4/5, 8/9 | - | 32-Lead CSP | $8.60 |
| ADF4206 | Dual Integer-N | 550 | - | 92 | 40 | 32/33, 64/65 | 9.5 | 16-Lead TSSOP | $2.04 |
| ADF4208 | Dual Integer-N | 2000 | - | 91 | 40 | 32/33, 64/65 | 14 | 20-Lead TSSOP | $2.04 |
| ADF4212 | Dual Integer-N | 2700 | - | 91 | 115 | 16/17, 32/33, 64/65, 8/9 | 11.5 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4212L | Dual Integer-N | 2400 | - | -215 | 115 | 16/17, 32/33, 64/65, 8/9 | 6 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4213 | - | 3000 | - | 91 | 115 | 16/17, 32/33, 8/9 | 20 | - | $1.79 |
| ADF4216 | - | 1200 | - | 87 | 40 | 32/33, 64/65 | 18 | - | $1.94 |
| ADF4217L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4218L | Dual Integer-N | 3000 | - | -216 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | $2.54 |
| ADF4219L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4251 | Dual Fractional-N | 3000 | - | 103 | 150 | 4/5, 8/9 | 13 | 24-Lead CSP | - |
| ADF4252 | Dual Fractional-N | 3000 | - | -214 | 150 | 4/5, 8/9 | 12 | 24-Lead CSP | $2.67 |
| ADF4360-0 | Synthesizer/VCO Integer-N | - | 2400-2725 MHz | -214 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-1 | Synthesizer/VCO Integer-N | - | 2050-2450 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-2 | Synthesizer/VCO Integer-N | - | 1850-2150 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-3 | Synthesizer/VCO Integer-N | - | 1600-1950 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-4 | Synthesizer/VCO Integer-N | - | 1450-1750 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-5 | Synthesizer/VCO Integer-N | - | 1200-1400 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-6 | Synthesizer/VCO Integer-N | - | 1050-1250 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-7 | Synthesizer/VCO Integer-N | - | 350-1800 MHz | -217 | 250 | 16/17, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-8 | Synthesizer/VCO Integer-N | - | 65-400 MHz | -217 | 250 | - | - | 24-Lead CSP | $3.10 |
| ADF4360-9 | Synthesizer/VCO Integer-N | - | 1.1-200 MHz | 218 | 250 | - | 7.5 | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF4193 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF4193BCPZ | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $10.12 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF4193BCPZ-RL | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | - | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADF4193BCPZ-RL7 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | - | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF4193BCPZ-RL7KL1 | Prodn | 32 | Comm. | $ | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart | |
| EVAL-ADF4193EBZ1 | Prodn | EVALUATION BOARDS | - | TBD | $151.80 | 11/28/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF4193EBZ2 | Prodn | EVALUATION BOARDS | - | TBD | $121.44 | 11/28/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close