Product Details

ADRF6801-EVALZ is a fully populated, 4-layer, Rogers-based evaluation board. Input and baseband output SMA connections with single ended setups are featured. There is an option of fully differential baseband signaling on the output at the card edge . Access to the +5 V/262 mA single supply is achieved with clip leads to the VCC2 and GND2 testpoint; it has a range from +4.75 V to +5.25 V. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

Software and Tools

  • Windows 7 Drivers for the SPI Software  (zip, 724 kB)
  • Evaluation Board Software Rev 6.1.0  (zip, 140 kB)
    The instructions in the .zipped readme describe how to install the ADRF6x0x factory software GUI, as well as the Cypress Generic USB driver, onto a Windows XP, Vista, or Windows 7 PC running a 32 bit OS. This software rev, 6.1.0, is intended for the ADRF6x0x eval boards which have the Cypress USB chip on the eval board, not on a separate adapter board.
  • Evaluation Board Software for Rev 6.0.0  (zip, 140 kB)
    The instructions in the .zipped readme file describe how to install the ADRF6x0x factory software GUI, as well as the Cypress Generic USB driver, onto a Windows XP, Vista, or Windows 7 PC running a 32 bit OS. This software rev, 6.0.0, is intended for the ADRF6x0x eval boards which require the separate USB adapter board.

SampleBuy

Price, packaging, availability

ADRF6801 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADRF6801-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close