ADL5591

PRODUCTION

1805 MHz TO 1990 MHz Quadrature Modulator

Viewing:

Overview

  • Operating frequencies: 1805 MHz to 1990 MHz
  • Output compression point P1dB: 16 dBm
  • Output third-order intercept point OIP3: 30 dBm at 1900 MHz
  • Noise floor: −157 dBm/Hz
  • Sideband suppression: <−47 dBc at 1900 MHz
  • Baseband common-mode bias: 1.5 V
  • LO leakage: −44 dBc at 1900 MHz, POUT = 5 dBm
  • Single supply: 4.75 V to 5.25 V
  • Package: 36-lead, 6 mm × 6 mm LFCSP
ADL5591
1805 MHz TO 1990 MHz Quadrature Modulator
ADL5590-91 Functional Block Diagram ADL5590-5591 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
AD9117 PRODUCTION Dual Low Power, 14-Bit TxDAC Digital-to-Analog Converters
AD9747 PRODUCTION Dual 16-Bit 250 MSPS Digital-to-Analog Converters
AD9125 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1000 MSPS, TxDAC+® Digital-to-Analog Converter
AD9122 PRODUCTION Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9146 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD9783 PRODUCTION Dual 16-Bit, LVDS Interface 500 MSPS DAC
Phase-Locked Loop (PLL) Synthesizers 3
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed