Digital Crosspoint Switches
Digital Crosspoint Switches
| SortOrder | Part# | Device Primary Function | Device Configuration | Data Rate (max) (bps) | Vs Core | Vs I/O | Interface | US Price 1000 to 4999 ($ US) |
|---|---|---|---|---|---|---|---|---|
| 1 | ADN4612 | Crosspoint Switch | 12 x 12 | 11.3G | 1.8 V, 2.5 V | 1.8 V, 2.5 V | I²C, SPI | $27.95 |
| 2 | ADN4605 | Crosspoint Switch | 40 x 40 | 4.25G | 2.5 V, 3.3 V | 2.5 V, 3.3 V | I²C, LVCMOS, Parallel, SPI, TTL | $89.97 |
| 3 | ADN4604 | Crosspoint Switch | 16 x 16 | 4.25G | 3.3 V | 3.3 V | I²C, SPI | $29.65 |
| 4 | AD8155 | 2:1/1:2 Mux-DeMux | Dual Lane | 6.5G | 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V | I²C, LVCMOS, Toggle Pin, TTL | $17.46 |
| 5 | ADN4600 | Crosspoint Switch | 8 x 8 | 4.25G | 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V | I²C | $13.85 |
| 6 | AD8158 | 2:1/1:2 Mux-DeMux | Quad Lane | 6.5G | 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V | I²C, LVCMOS, Toggle Pin, TTL | $19.76 |
| 7 | AD8156 | Crosspoint Switch | 4 x 4 | 6.25G | 3.3 V | 3.3 V | LVCMOS, Parallel, TTL | - |
| 8 | AD8153 | 2:1/1:2 Mux-DeMux | Single Lane | 3.2G | 3.3 V | 3.3 V | I²C, LVCMOS, Toggle Pin, TTL | $5.69 |
| 9 | AD8159 | 2:1/1:2 Mux-DeMux | Quad Lane | 3.2G | 3.3 V | 3.3 V | LVCMOS, Toggle Pin, TTL | $12.45 |
| 10 | AD8152 | Crosspoint Switch | 34 x 34 | 3.2G | 3.3 V | 3.3 V | LVCMOS, Parallel, TTL | $144.89 |
| 11 | AD8151 | Crosspoint Switch | 33 x 17 | 3.2G | 3.3 V | N/A | LVCMOS, Parallel, TTL | - |
| 12 | AD8150 | Crosspoint Switch | 33 x 17 | 1.5G | 3.3 V | N/A | LVCMOS, Parallel, TTL | - |