SDLVA Modules

Analog Devices, the world-class supplier of complete MMIC-based solutions for communication and aerospace and military markets, offers two successive detection log video amplifiers (SDLVAs) that operate over the 0.6 GHz to 20 GHz and 2 GHz to 20 GHz frequency ranges, respectively. They feature power limiter circuitry at the RF input and carry a Class 1A ESD rating (250 V HBM). They are available in miniature connectorized module packaging and are ideal for designers with space and power-constrained applications, including EW and ELINT receivers, DF radar, ECM, IFM systems, and missile guidance.
Product Selection Table

SDLVA Modules

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Vs
(typ)
(V)
Is
(typ)
(A)
1HMC-C088 SDLVA Module 1G 20G 12 86m
2HMC-C078 SDLVA Module 2G 20G 12 370